|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Standard Machine Vision Processing Functions |
Most Comprehensive Set of Standard Features on the Market |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
|
 |
High-speed Rotation Search |
 |
| Enables a 360° Real-time Search |
| The newly developed ASIC technology produces an ultra high-speed rotation search. The 360° rotation search uses normalized correlation (for stability in poor lighting conditions) and enables a real-time search with a minimum speed of 33 ms. |
 |
|
 |
|
 |
Double Buffer Memory |
 |
| Accepts Trigger Inputs During Image Processing |
| The double-buffer memory allows the CV-2100 to accept a trigger input while an image is being processed. As a result, inspection times of approximately 10 ms (6000 times/min.) are possible even under the non-interlaced reading mode. |
 |
|
 |
Partial Image Reading Function |
 |
| High-speed Transfer of Only Necessary Data |
| The time required for transferring images can be reduced dramatically by using the high-speed image transfer function of the quad-speed (8.3 ms interlace) camera and the partial image reading function that transfers only the selected image data. |
 |
|
 |
|
 |
| When Reading All Lines: 20 ms |
| When reading all lines, 20 ms of processing time isrequired. |
 |
|
 |
|
 |
|
 |
| When Reading 100 Lines: 8 ms |
| However, for high speed image processing, the CV-2100 can be focused on the area of interest, 100 lines, thus dramatically decreasing process time to only 8 ms. |
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Machine Vision
|
|
| Multi-camera Universal Type |
CV-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Speed Digital type |
CV-2100 Series
|
|
 |
 |
 |
 |
 |
| High Performance, Built-in-monitor type |
CV-701 Series
|
|
 |
 |
 |
 |
 |
| LED Illumination Unit |
CA-D Series
|
|
 |
 |
 |
 |
 |
| Machine Vision Lenses |
CV Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both camera and controller information. |
 |
CV-2100 /2600 Communication Software Download |
 |
 |
Price Info |
| Request CV-2100 Series price information. |
|
|
|
|
|
 |
|