|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
Digital Machine Vision System (CV-2100 Series) Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
 |
| CV-2100 Series Vision System Specifications |
| Controller Type |
Separate monitor type |
| Model |
NPN |
CV-2100 |
| PNP |
CV-2100P |
| No. of pixels |
500 (H) x 480 (V) |
| Camera input |
2 cameras |
| Process cycle |
100 c/sec. (This varies depending on the settings.) |
| Program registration |
32 programs , Programs are externally selectable. |
| No. of registered screens |
64 screens (Up to 4 screens/1 program) |
| Memory card (1) |
CompactFlash memory card (GR-M256/NR-M32) |
| Interface |
Video output |
Color, Conforming to the NTSC system |
| RS-232C |
Numerical value output and image data and control input/output.
(Baud rate: 115,200 bit/s max. selectable) |
| Ethernet |
100 BASE-TX/10 BASE-T
(Numerical value output, image data and control input/output) |
| Control output |
Universal output: 16 outputs. NPN/PNP open-collector, 50 mA max (30 V min.)
Total comparator output: 1 output. NPN/PNP open-collector, 50 mA max (30 V min.) |
| Display language |
English/Japanese selectable |
| Power supply |
24 VDC±10% |
| Current consumption |
1A |
| Ambient temperature |
0 to +40°C (32 to 104°F), No condensation |
| Relative humidity |
35 to 85%, No condensation |
|
 |
|
 |
|
| Camera Model |
CV-022H |
CV-022U |
CV-020 |
| Video element |
1/3-inch CCD image receiving element,
square-pixel, all-pixel double-speed reading, 350,000 pixels |
| Scan speed |
1/60s progressive, 1/120s interlaced |
| Transfer system |
Digital serial transfer |
| Electronic shutter |
1/60, 1/120, 1/240, 1/500, 1/1000, 1/2000, 1/5000, 1/10000, 1/20000 sec. |
| Lens mount method |
Special mount (M10.5 P0.02"(P0.5) male) |
C mount |
| Ambient temperature |
0 to 50°C(32 to 122°F) |
0 to 45°C(32 to 113°F) |
0 to 50°C(32 to 122°F) |
| Relative humidity |
35 to 85%, No condensation |
| Weight |
Approx. 160 g (including cable) |
Approx. 65 g |
Approx. 100 g |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Machine Vision
|
|
| Multi-camera Universal Type |
CV-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Speed Digital type |
CV-2100 Series
|
|
 |
 |
 |
 |
 |
| High Performance, Built-in-monitor type |
CV-701 Series
|
|
 |
 |
 |
 |
 |
| LED Illumination Unit |
CA-D Series
|
|
 |
 |
 |
 |
 |
| Machine Vision Lenses |
CV Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both camera and controller information. |
 |
CV-2100 /2600 Communication Software Download |
 |
 |
Price Info |
| Request CV-2100 Series price information. |
|
|
|
|
|
 |
|