|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Enhanced Inspection Tools |
Advanced Inspection Tools Unique to Keyence Vision Systems Have Been Upgraded for Higher Performance! |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Upgraded Trend Edge Function [NEW] |
 |
|
 |
| An upgraded version of KEYENCE's trend edge tool, which scans a set inspection area to obtain maximum, minimum and average edge dimensions, has been added to increase the flexibility and stability of edge detection. It is now possible to extract data from each inspection point and take measurements from extrapolated lines and circles. |
 |
|
 |
|
 |
Pattern Sort Tool Provides Inspection Flexibility [NEW] |
 |
|
 |
To cope with a change in size or shape of an expected search target, the CV-3000 Series can register up to 256 patterns. This allows the CV-3000 Series to find and differentiate targets despite production variations, ensuring stable detection.
Furthermore, through group registration by target, the classification function can easily be configured to sort up to 256 target variations. |
 |
|
 |
|
 |
|
| The Pattern Sort tool enables accurate detection of the alignment mark by choosing the optimum pattern among 256 previously registered patterns. This feature is also available with a 360° rotation search. |
 |
| Pattern List Registration Screen |
|
 |
| The conventional pattern search system cannot search for a target if the target shape has changed. |
|
 |
|
 |
 |
Color Inspection Function [NEW] |
 |
|
 |
The color inspection function quantifies a target using the three values of hue, saturation, and brightness. This function provides more accurate judgment because it discriminates colors by numeric values, not like the conventional method in which colors are discriminated by area values after color extraction*.
(* Color inspection is possible only when a color camera is connected.) |
 |
|
 |
|
 |
| Measuring the Outer Diameter of the O Ring |
|
 |
| Measures the inner and outer diameters of the O ring with up to 5,000 points and outputs the maximum value, minimum value, and average value. Can also output all measured data. |
|
 |
| Measuring Connector Terminal Gaps |
|
 |
| Enclose the entire length of a connector to obtain a pitch value for each pin set. |
|
 |
 |
Differential Inspection [NEW] |
 |
|
| The differential inspection function compares captured images with registered images and extracts the difference between the two. Tolerances can be set on these differences depending on the application. |
 |
|
 |
Stain Inspection Tool [NEW] |
| The CV-3000 Series comes equipped with an inspection tool that searches for defects by comparing the average contrast levels on the surface of a target. Compared to color binary processing, the stain tool will actually detect minute differences in a target even with changes in illumination. The defect distribution display function enables you to quickly view what judgment has been made in image processing. |
 |
|
 |
| Defect Distribution Display Function |
| The defect distribution display function colors and displays a defective part in blue, green, yellow, or red according to the contrast difference between the defect and the surrounding background. With this function, you can intuitively understand the degree of the difference between the parts you want to detect as defects and those you don't. |
 |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Machine Vision
|
|
| Ultra high-speed, Flexible Image Processing System |
XG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Interchangeable Camera System |
XG-8000L Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-High-Speed, Multi-Camera Vision Systems |
CV-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-camera Universal Type |
CV-3000 Series
|
|
 |
 |
 |
 |
 |
 |
| High-Speed Digital type |
CV-2100 Series
|
|
 |
 |
 |
 |
 |
 |
| High Performance, Built-in-monitor type |
CV-701 Series
|
|
 |
 |
 |
 |
 |
 |
| LED Illumination Unit |
CA-D Series
|
|
 |
 |
 |
 |
 |
 |
| Compact Switching Power Supply |
CA-U3 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Machine Vision Lenses |
CV Series
|
|
 |
 |
 |
 |
 |
 |
| LCD Color Monitor |
CA-M Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both camera and controller information. |
 |
CV-2100 /2600 Communication Software Download |
 |
|
|
 |
Price Info |
| Request CV-3000 Series price information. |
|
|
|
|
|
 |
|