|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Superior Color Processing |
The CV-3000 Series Comes Complete with the Industries Most Advanced Color Extraction Algorithms Ensuring Stable Detection for Color and Non-color Applications. |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
 |
Advanced Color Extraction Engine (A.C.E.) [NEW] |
 |
|
The CV-3000 Series uses an Advanced Color extraction Engine (A.C.E.) that employs an HSB extraction system, achieving high color extraction capability for both “color shade processing” and “color binary conversion”. This stabilises conventionally unstable processing.
Using the latest in color processing technology to closely mimic the differentiation capabilities of the human eye.
Combining our A.C.E. with cameras that have the best specifications in the industry, like 2,000,000-pixel double-speed color processing, the CV-3000 Series provides extremely stable, fast, high-precision color processing(*1).
KEYENCE’s proprietary interfaces also provide simple, reproducible extraction settings.
*1 This processing is possible when a color camera is connected. |
 |
|
 |
|
 |
New Color Shade Processing (patent pending) |
 |
| New color shade processing can adjust shade inclinations in hue, saturation, and brightness to an optimum level. It can convert low contrast targets to images with clear shade difference, reducing the costs of man-hours and peripheral devices such as illumination. |
 |
|
 |
|
 |
CV-3000 Series |
|
| Shade processing |
|
 |
| Grayscale processing does not become stable because the contrast difference is low. |
|
 |
| Color shade processing |
|
 |
New color shade processing
This image can be stably processed because the contrast difference is high. |
|
 |
| Conventional system |
|
 |
| This image cannot be stably processed as is because the cotrast difference is low. |
|
 |
|
 |
New Color Binary Conversion Processing |
 |
| New color binary conversion processing can stably extract low-brightness colors such as dark green and blue, a problem that typically plagues conventional color systems. |
 |
|
 |
|
 |
CV-3000 Series |
|
| Color picture |
|
 |
| Green is selected |
|
 |
| Binary conversion processing |
|
 |
New color binary conversion processing
Stably extracts only green. |
|
 |
| Conventional system |
|
 |
| Limited ability to distinguish colors with brightness |
|
 |
|
 |
Simple, Reliable Color Selection Method [NEW] |
 |
| Besides KEYENCE's own “point & click” method of color extraction, user's now have the ability to fine tune the color selection through numerical alterations. This new method provides an objective, highly reproducible setting. You can also adjust colors while viewing the color bar, adding to the intuitive color selection interface. |
 |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Machine Vision
|
|
| Multi-camera Universal Type |
CV-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Speed Digital type |
CV-2100 Series
|
|
 |
 |
 |
 |
 |
| High Performance, Built-in-monitor type |
CV-701 Series
|
|
 |
 |
 |
 |
 |
| LED Illumination Unit |
CA-D Series
|
|
 |
 |
 |
 |
 |
| Machine Vision Lenses |
CV Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both camera and controller information. |
 |
CV-2100 /2600 Communication Software Download |
 |
|
|
 |
Price Info |
| Request CV-3000 Series price information. |
|
|
|
|
|
 |
|