|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Powerful Troubleshooting Tools |
Long Hours Spent for Online Testing and Data Collection Are a Thing of the Past with the CV-3000 Series Troubleshooting Tools. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Statistical Processing [NEW] |
 |
|
 |
| The statistical function enables you to store up to 20,000 points of measurement data in the internal memory of the unit and easily check the maximum value, minimum value, average value, standard deviation, NG count, and yield, all without having to connect to an external PC. This function also enables you to display trend graphs and histograms and make on-the-fly changes to limits based on the results of the gathered data. Up to 511* previously captured images can also be accessed directly on the graph. (*using the CV-035M or CV-S035M). |
 |
|
 |
|
 |
Screen Save Function [Best in its class] |
 |
|
| The screen save function enables you to save inspected images to the internal memory or a memory card. With this function, you can view the past NG images even during operation. |
 |
|
 |
|
 |
Flexible Interface Options |
 |
|
 |
|
 |
|
 |
|
 |
Memory Card |
| 1GB large-capacity memory card can save up to 1,000 programs. You can access programs in the memory card using the same operation as in the internal memory. Measurement data can also be directly output to the card. |
 |
USB 2.0 Terminal |
| USB 2.0 allows for quick transfer of image data and settings from your PC. |
 |
232C Communication |
The CV3000 Series enables PLC link with KEYENCE KV Series* or other manufacturers' PLCs, as well as communications with a PC. The CV3000 Series can directly communicate with a PLC data memory without using a ladder program.
*Only available outside U.S. |
 |
Camera Cable Connection |
| The camera cable connection is recessed so that dead space is minimized when the control panel is installed. |
 |
Camera Expansion Unit Connection |
| Used to connect camera expansion unit CV-E300 when three or four cameras are used. |
 |
Ethernet PLC Link Function |
| Through LAN connection via 100Base-TX, you can monitor the inspection status of several controllers from a single PC. The CV3000 Series also supports Ethernet PLC link, enabling ultra-high-speed communication without using a ladder program. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Machine Vision/ Vision Sensor
|
|
| Ultra high-speed, Flexible Image Processing System |
XG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Interchangeable Camera System |
XG-8000L Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-High-Speed, Multi-Camera Vision Systems |
CV-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-camera Universal Type |
CV-3000 Series
|
|
 |
 |
 |
 |
 |
 |
| High-Speed Digital type |
CV-2100 Series
|
|
 |
 |
 |
 |
 |
 |
| High Performance, Built-in-monitor type |
CV-701 Series
|
|
 |
 |
 |
 |
 |
 |
| Vision Sensor |
IV Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| LED Illumination Unit |
CA-D Series
|
|
 |
 |
 |
 |
 |
 |
| Compact Switching Power Supply |
CA-U3 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Machine Vision Lenses |
CV Series
|
|
 |
 |
 |
 |
 |
 |
| LCD Color Monitor |
CA-M Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both camera and controller information. |
 |
CV-2100 /2600 Communication Software Download |
 |
|
|
 |
Price Info |
| Request CV-3000 Series price information. |
|
|
|
|
|
 |
|