|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
14 Cameras |
The Fourteen Different Camera Types in the CV-5000 Series Support a Wide Range of Inspection Tasks. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Simultaneous acquisition multi-camera system [Industry First] |
 |
The CV-5000 Series allows simultaneous use of several different cameras selectable from a lineup of 14 different models. Users can select and combine the cameras best suited to the detection task, such as using a monochrome camera with a color camera. Up to four cameras can be connected by adding the camera expansion unit.* The system runs all four cameras simultaneously (acquisition and processing), including the data-intensive 5 millionpixel color camera. The multi-camera system provides users with a flexible upgrade path to cope with future additions or changes in their inspection needs.
* The camera expansion unit can be connected to the CV-5702 and CV-5502. |
 |
|
|
 |
11x high-speed cameras [Fastest Available] |
| The 11X high-speed CCD cameras of the CV-5000 Series are the fastest in their class, easily supporting ultra-high-speed lines and continuously moving targets. |
 |
7x high-speed cameras |
 |
|
| The 7X high-speed CCD cameras of the CV-5000 Series easily support ultra-high-speed lines and continuously moving targets. |
 |
| |
|
 |
CV-H100C [Color type]
CV-H100M [Monochrome type] |
|
 |
| |
|
 |
CV-H035C [Color type]
CV-H035M [Monochrome type] |
|
 |
 |
|
 |
| 2 million-pixel cameras |
| Driven by a 2 million-pixel colour CCD, these cameras can process all 2 million image pixels in a single operation. |
 |
|
 |
|
 |
|
 |
| 310,000-pixel cameras |
| The 310,000-pixel cameras use a 2X high-speed progressive-drive CCD to enable full-screen transfer in 16 ms, supporting a wide range of applications. |
 |
|
 |
|
 |
|
 |
| Ultra-compact cameras |
| Compact cameras with the same high performance as other CV-5000 Series cameras. Their small size allows for installation in small spaces normally reserved for photoelectric sensors. A12-mm wide/240,000-pixel type and a 17-mm wide/2 million-pixel type are available. Different resolutions can be selected for different detection tasks. Side view attachments are also available. |
 |
|
 |
|
 |
| |
|
 |
CV-S200C [2 million-pixel Color type]
CV-S200M [2 million-pixel Monochrome type] |
|
 |
| |
|
 |
CV-S035C [240,000-pixel Color type]
CV-S035M [240,000-pixel Monochrome type] |
|
 |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Machine Vision/ Vision Sensor
|
|
| Ultra high-speed, Flexible Image Processing System |
XG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Interchangeable Camera System |
XG-8000L Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-High-Speed, Multi-Camera Vision Systems |
CV-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-camera Universal Type |
CV-3000 Series
|
|
 |
 |
 |
 |
 |
 |
| High-Speed Digital type |
CV-2100 Series
|
|
 |
 |
 |
 |
 |
 |
| High Performance, Built-in-monitor type |
CV-701 Series
|
|
 |
 |
 |
 |
 |
 |
| Vision Sensor |
IV Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| LED Illumination Unit |
CA-D Series
|
|
 |
 |
 |
 |
 |
 |
| Compact Switching Power Supply |
CA-U3 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Machine Vision Lenses |
CV Series
|
|
 |
 |
 |
 |
 |
 |
| LCD Color Monitor |
CA-M Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both camera and controller information. |
 |
CV-2100 /2600 Communication Software Download |
 |
|
|
 |
Price Info |
| Request CV-5000 Series price information. |
|
|
|
|
|
 |
|