keyence

VisionSystem.Com
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
CV-5000 Ultra-High-Speed, Multi-Camera Vision Systems
Online Support and Services
Features

“Expandable” Controller Architecture

New Controller Architecture Achieves Unparalleled Functionality

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

“Expandable” controller architecture [World's First]

Enhanced specifications at an efficient cost
The new CV-5000 Series offers two expansion units as add-ons to the main controller: a camera expansion unit and a light control expansion unit. This architecture allows users to control costs by selecting only units which are necessary without losing the flexibility to adapt to future changes.
“Expandable” controller architecture

LED light control expansion unit [World's First]

Easily control lighting without extra wiring
Each light control expansion unit is equipped with two light terminals. The CV-5000 can control up to 4 expansion units allowing for a total of 8 lamps* to be utilized simultaneously. The controller's camera configuration menu has built-in dimmer controls and configurable lighting patterns. This provides users with complete control of illumination without separate wiring and PLC-based programming. For example, it is possible to set a lamp to strobe with each trigger input, thus extending the life of the lamp. Light intensity can also be altered through the CV user interface and external command controls.

* As long as the total power consumption of the lamps does not exceed the rated power capacity, additional lamps can be connected by using the optional splitter cable. For example, users can connect up to sixteen 10 W lamps.
LED light control expansion unit

Application examples using the light control expansion unit

Lamp switching (multi-pattern lighting)
Inspect printing, dimensions, and orientation simultaneously
Low angle lighting is used for printing and dimensional inspections, while coaxial lighting is used to detect orientation. Each trigger input automatically switches between the lamps to perform all the inspections without using a PLC. Each setting can be programmed with up to four lighting patterns.
 
Coaxial lighting enhances the visibility of the orientation marks in the corners.
Coaxial lighting enhances the visibility of the orientation marks in the corners.
 
Low angle lighting enhances the printing and leads.
Low angle lighting enhances the printing and leads.

Light intensity presets for each program number allow for
automatic light intensity adjustment based on product
If the color and reflection ratios change based on the type of product being inspected, and if the product moves continuously without stopping, there may be no opportunity to adjust the light intensity without affecting the brightness of the acquired image. In this case, the desired light intensity level for each program number can be set so that it automatically changes based on the specific target properties. This will allow for uninterrupted changeovers without the need for manual adjustment.
Light intensity presets
Lighting control unit CA-DC20E
Lighting Control Unit CA-DC20E
Illumination preset for each preset measurement
Lamps and lighting can be controlled in the controller's menu settings, with up to eight lighting settings without troublesome wiring or control with a PLC.
 
 

No controls or wiring necessary

Product changeovers often require an adjustment in the light intensity to match the reflection properties of the product. Conventionally, this was done by a PLC which would change the light intensity settings on the light controller during product changeovers. However, with the CA-DC20E, it is possible to preset and register the appropriate light intensity for each inspection in the controller, without any extra wiring or complicated controls.
No Controls or Wiring Necessary
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW! XG-8000 Series Vision System  
Introducing Our Most Powerful Vision System!
Image Processing Useful Tips Vol.4  
Learn About Types of Lighting and Why LED's Are an Industry Favorite!
Image Processing Useful Tips Vol.3  
Introducing Volume 3 of Our Image Processing Useful Tips!
General Catalog  
Just released Get your copy today.
 
How Can the Built-in 2D Code Reader in the XG-7000 Benefit You?
 
Presenting Volume 2 of Our Useful Tips for Practical Image Processing!
 
The Powerful KEYENCE XG-7000 Series Machine Vision System Just Got an Upgrade!
 
Explore the Technology Behind Camera Lenses That are Used for Image Processing.
Related Product Downloads

Machine Vision/ Vision Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ultra high-speed, Flexible Image Processing System XG Series NEW
Interchangeable Camera System XG-8000L Series NEW
Ultra-High-Speed, Multi-Camera Vision Systems CV-5000 Series
Multi-camera Universal Type CV-3000 Series
High-Speed Digital type CV-2100 Series
High Performance, Built-in-monitor type CV-701 Series
Vision Sensor IV Series NEW
LED Illumination Unit CA-D Series
Compact Switching Power Supply CA-U3 Series NEW
Machine Vision Lenses CV Series
LCD Color Monitor CA-M Series
Product catalogs and manuals include both camera and controller information.
CV-2100 /2600 Communication Software Download
Recommended Downloads
Recommended Products!
Image Dimension Measurement System
Image Dimension Measurement System
Vision Sensor
Vision Sensor
CO2 Laser Marker Features
CO2 Laser Marker Features
High-speed, High-precision, Wide-area Static Elimination Blower
High-speed, High-precision, Wide-area Static Elimination Blower
READ BEFORE BUYING!
Request CV-5000 Series price information.
See how Keyence will ship your order the day it's received
Try the CV-5000 Series free of charge.
Let the Keyence Experts answer your questions.

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.