|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
|
|
Superior Color Processing |
The CV-5000 Series Comes Complete with the Industries Most Advanced Color Extraction Algorithms Ensuring Stable Detection for Color and Non-color Applications. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
Color Extraction Engine A.C.E. II [NEW] |
 |
|
| The CV-5000 Series models are equipped with a new color extraction engine. The A.C.E.II (Advanced Color extraction Engine II) uses the HSB color model (closest color model to the human sensory system) to attain high color extraction performance that stabilizes previously unstable color processing schemes. CV-5000 Series models also feature “fine color processing” to extract color information exactly the way the camera captures it. This technology significantly broadens the range of color processing applications previously accomplished by machine vision systems. |
 |
|
 |
|
 |
Color shade processing accurately distinguishes a specific color |
| Color shade processing can optimize the shade gradation using hue, saturation, and brightness. This makes it possible to convert images with low contrast into images with defined shade differences. Unlike conventional full color processing, which picks up all tone changes and makes pass/fail distinction difficult, color shade processing can optimize the shade difference between a user-specified color and the background. |
 |
|
|
Standard color processing |
|
 |
Standard extraction display
Conventional processing captures all tone changes,rendering any distinction of the copper foil and its surrounding components impossible. |
|
 |
| Extraction of copper foil on printed circuit boards |
|
 |
| Original image |
|
 |
Color shade processing |
|
 |
Color shade display
A.C.E.Ⅱ selects the copper color and blackens the area around it. |
|
 |
|
|
 |
Shade differential display
A.C.E.Ⅱ accurately ectracts only the copper foil portions. |
|
 |
|
 |
Fine color processing detects all color variations |
| Fine color processing directly processes full color information exactly as the color camera captures it. This is ideal for detecting flaws on sheets, films, and non-woven cloths where the flaw can appear in any color with respect to the background. No setup is required for color extraction, allowing users to complete the inspection with one simple operation. |
 |
|
Foreign particle detection on a non-woven cloth
|
| Original image |
|
 |
|
|
 |
| Shade differential display |
|
 |
| Reliable extracts all colors. |
|
 |
|
|
 |
| Background is darkened |
|
 |
|
|
 |
| Reliably extracts all colors |
|
 |
|
 |
Glare removal |
| The newly added Intensity Cancellation function solves a common problem of detecting changes when using full color processing on color images. This function delivers stable detection performance to field applications by ignoring glare and lighting variations on the target background, and detecting only the area where hue and saturation differences exist. |
 |
|
|
|
|
 |
| Workpiece with varying lighting conditions |
|
 |
|
|
 |
| Detects only the defect |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Machine Vision/ Vision Sensor
|
|
| Ultra high-speed, Flexible Image Processing System |
XG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Interchangeable Camera System |
XG-8000L Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-High-Speed, Multi-Camera Vision Systems |
CV-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-camera Universal Type |
CV-3000 Series
|
|
 |
 |
 |
 |
 |
 |
| High-Speed Digital type |
CV-2100 Series
|
|
 |
 |
 |
 |
 |
 |
| High Performance, Built-in-monitor type |
CV-701 Series
|
|
 |
 |
 |
 |
 |
 |
| Vision Sensor |
IV Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| LED Illumination Unit |
CA-D Series
|
|
 |
 |
 |
 |
 |
 |
| Compact Switching Power Supply |
CA-U3 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Machine Vision Lenses |
CV Series
|
|
 |
 |
 |
 |
 |
 |
| LCD Color Monitor |
CA-M Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both camera and controller information. |
 |
CV-2100 /2600 Communication Software Download |
 |
|
|
 |
Price Info |
| Request CV-5000 Series price information. |
|
|
|
|
|
 |
|