|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
High Performance Built-in-Monitor Color Vision System (CV-701 Series) Specifications |
Best in Class Performance with the Specifications to Back it Up. |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
 |
| CV-701 Series High Performance Color Vision System Specifications |
| Type |
Built-in monitor type |
Separate monitor type |
| Model |
CV-751(P) |
CV-701(P) |
| No. of pixels |
508 (H) x 480 (V), 240,000 pixels |
| Camera input |
2 |
| Process cycle |
30 c/s (Varies depending on setting.) |
| Binary level |
Color binary processing by color extraction or color shade processing |
| Program registration |
16 programs (8 programs when two cameras are used) (Programs are externally selectable.) |
| No. of registered screens |
16 screens (1 screen/program or 2 screens/program) |
| LCD monitor |
Panel |
TFT 5.5 inch, full color |
Not provided |
| Backlight |
Cold cathode fluorescent tube (Life: 40,000 hrs) |
Not provided |
| memory card |
Compact Flash memory |
| Interface |
Video output |
Color, Conforming to NTSC system |
| RS-232C |
1 ch, Numerical value output and control input/output (Baud rate: 38,400 bps max. selectable) |
| Control output |
NPN or PNP open-collector: 9, 50 mA max. (30 V max.) |
| Analog output |
0 to 4 V output, Output impedance: 100 Ω |
| Display language |
English/Japanese selectable |
| Power supply |
24 VDC±10% |
| Current consumption |
1.4 A |
700 mA |
| Ambient temperature |
0 to +40°C (32 to 104°F), No condensation |
| Relative humidity |
35 to 85%, No condensation |
|
 |
|
 |
| CV-701 Series Built-in-Monitor Machine Vision System Camera |
| Model |
CV-070 |
| Video element |
1/3 inch CCD video element, Square-pixel all reading |
| Electronic shutter |
1/30, 1/50, 1/60, 1/100, 1/125, 1/250, 1/500, 1/1000, 1/2000, 1/4000, 1/10000 |
| Lens mount method |
C mount |
| Ambient temperature |
0 to +40°C (32 to 104°F), No condensation |
| Relative humidity |
35 to 85%, No condensation |
| Weight |
Camera: Approx. 310 g (including 3 m 9.8' cable) |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Machine Vision
|
|
| Multi-camera Universal Type |
CV-3000 Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Speed Digital type |
CV-2100 Series
|
|
 |
 |
 |
 |
 |
| High Performance, Built-in-monitor type |
CV-701 Series
|
|
 |
 |
 |
 |
 |
| LED Illumination Unit |
CA-D Series
|
|
 |
 |
 |
 |
 |
| Machine Vision Lenses |
CV Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both camera and controller information. |
 |
CV-2100 /2600 Communication Software Download |
 |
 |
Price Info |
| Request CV-701 Series price information. |
|
|
|
|
|
 |
|