VisionSystem.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
IV Series Vision Sensor
Online Support and Services
Dimensions

IV Series Vision Sensor

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.
Unit : mm/inch
Sensor
IV-500C/IV-150M/IV-500M/IV-2000M/IV-500CA/IV-150MA/IV-500MA/IV-2000MA
IV-500C/IV-150M/IV-500M/IV-2000M/IV-500CA/IV-150MA/IV-500MA/IV-2000MA Dimensions
With dome attachment
Dimensions
With polarized filter attachment
Dimensions
Power I/O cable OP-87440 (2 m 6.56')/OP-87441 (5 m 16.40')/OP-87442 (10 m 32.81')
OP-87440/OP-87441/OP-87442 Dimensions
Intelligent monitor
IV-M30
IV-M30 Dimensions
Using the panel mounting adapter
Dimensions
Using the wall mounting adapter
Dimensions
Using the DIN mounting adapter
Dimensions
Monitor power cable
OP-87443 (2 m 6.56')/OP-87444 (5 m 16.40')/OP-87445 (10 m 32.81')
OP-87443/OP-87444/OP-87445 Dimensions
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW Auto Focus IV Series Vision Sensor!  
KEYENCE's All-in-one Vision Sensor is Setting New High Standards for Stable Detection and Ease-of-use.
Image Processing Useful Tips Vol.8  
Ethernet Connectivity Provides Flexible Communication Methods.
NEW! IV Series Vision Sensor – Rapid Start-up in Just 1 Minute!  
Perform Multiple Part Presence Detections with a Single Sensor Unit.
General Catalog  
Just released Get your copy today.
 
Preprocessing for Stable Vision Inspections.
 
Learn About RS-232C Communication Used in the Industry!
 
A Guide for Everything Color in Image Processing.
 
Introducing Our Most Powerful Vision System!
Related Product Downloads

Machine Vision / Vision Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ultra high-speed, Flexible Image Processing System XG Series NEW
Interchangeable Camera System XG-8000L Series NEW
Ultra-High-Speed, Multi-Camera Vision Systems CV-5000 Series
Multi-camera Universal Type CV-3000 Series
High-Speed Digital type CV-2100 Series
High Performance, Built-in-monitor type CV-701 Series
Vision Sensor IV Series NEW
LED Illumination Unit CA-D Series
Compact Switching Power Supply CA-U3 Series NEW
Machine Vision Lenses CV Series
LCD Color Monitor CA-M Series
Product catalogs and manuals include both camera and controller information.
CV-2100 /2600 Communication Software Download
Recommended Downloads
Recommended Products!
Self-contained CMOS Laser Sensor
Self-contained CMOS Laser Sensor
High-precision Contact Digital Sensor
High-precision Contact Digital Sensor
Ultra-High-Speed, Multi-Camera Vision Systems
Ultra-High-Speed, Multi-Camera Vision Systems
Multi-Purpose CCD Laser Micrometer
Multi-Purpose CCD Laser Micrometer
READ BEFORE BUYING!
Request IV Series price information.
See how Keyence will ship your order the day it's received
Try the IV Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.