|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
|
|
IV Series Vision Sensor |
Best in Class Performance with the Specifications to Back it Up. |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| Sensor |
|
|
 |
1. The focusing position can be automatically adjusted at the time of installation. Deactivated during the operation. Focusing position can be registered by program.
2. Tools can be installed by programs.
3. Saves to the memory in the sensor. The images saved in the sensor can be backed up to the USB memory installed to the intelligent monitor (IV-M30) or to the PC by the software for IV (IV-H).
4. This can be displayed on the intelligent monitor (IV-M30) or by software for IV (IV-H1).
5. Color type only.
6. Monochrome type only.
7. This is for connection with the intelligent monitor (IV-M30) or software for IV (IV-H1).
8. Except when polarized filter attachment (OP-87436/OP-87437) is mounted |
 |
| Monitor |
|
|
 |
1. This is dedicated for connection with IV-series sensor.
2. Use the KEYENCE recommended product.
3. If the ambient temperature is over 40°C, use it in the absolute humidity of 40°C 80% RH or lower. |
 |
| Software |
|
|
 |
1. Supported for 32bit and 64bit version.
2. If .NET Framework 2.0 is not being installed, this will be automatically installed at the time of IV-H1 installation.
*Windows is a registered trademark of Microsoft Corporation in the United States and/or other countries. |
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Machine Vision / Vision Sensor
|
|
| Ultra high-speed, Flexible Image Processing System |
XG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Interchangeable Camera System |
XG-8000L Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-High-Speed, Multi-Camera Vision Systems |
CV-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-camera Universal Type |
CV-3000 Series
|
|
 |
 |
 |
 |
 |
 |
| High-Speed Digital type |
CV-2100 Series
|
|
 |
 |
 |
 |
 |
 |
| High Performance, Built-in-monitor type |
CV-701 Series
|
|
 |
 |
 |
 |
 |
 |
| Vision Sensor |
IV Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| LED Illumination Unit |
CA-D Series
|
|
 |
 |
 |
 |
 |
 |
| Compact Switching Power Supply |
CA-U3 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Machine Vision Lenses |
CV Series
|
|
 |
 |
 |
 |
 |
 |
| LCD Color Monitor |
CA-M Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both camera and controller information. |
 |
CV-2100 /2600 Communication Software Download |
 |
|
|
Recommended Products!
|
|
|
|
 |
| GT2 Series NEW |
| High-precision Contact Digital Sensor |
|
|
|
|
 |
| IG Series NEW |
| Multi-Purpose CCD Laser Micrometer |
|
 |
|