|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| System/Options |
|
|
|
System configuration |
A diverse selection of integration options and utilities for use in any facility |
| For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above. |
 |
| System configuration XG-8802(L) |
 |
|
 |
| System configuration XG-8002 / 8502 / 8702(L) |
 |
|
 |
| System configuration XG-7000 Series |
 |
|
 |
Interface |
 |
| A diverse selection of integration options and utilities for use in any facility |
 |
|
 |
|
 |
|
 |
[1] [FIRST IN THE INDUSTRY] Removable mass storage capability |
 |
|
First in the industry to support the SDHC standard*, allowing information to be saved to removable mass storage SD cards up to 4 GB. Two SD slots are available as a standard giving total
storage capacity to 8Gb. All files including setting files, configuration data and measurement result data can be stored and read at high speeds.
* Reading SDHC (high capacity SD cards) with a PC requires a dedicated card reader (commercially available). |
 |
|
 |
|
 |
[2] USB 2.0 port |
 |
|
| The USB connection allows for easy 1-2-1 PC connectivity for the transfer of settings, image and measurement based data. |
 |
|
 |
|
 |
[3] LED lighting and CC link expansion modules |
 |
|
| Connect the light expansion module (CA-DC21E) and the CC-Link communication module (CA-NCL10E). |
 |
|
 |
|
 |
[4] Camera port |
 |
|
| Quick easy connection of any camera with quick disconnect camera cables. Max length up to 51 m 167.3'. |
 |
|
 |
|
 |
[5] Expandable Platform |
 |
| By connecting additional modules to the side of the controller, the optimum system can be setup as well as allowing future expansion when needed. |
 |
|
|
 |
[6] RS-232C communication |
 |
|
| Basic RS-232C or pre-confi gured settings (based on standard PLC manufacture parameters) via the PLC link function. Giving direction communication to PLC data memories without additional ladder programming. |
 |
|
 |
|
 |
[7] [FIRST IN THE INDUSTRY] Ethernet (TCP/IP, Ethernet IP) communication (PLC Link / FTP / Remote Connectivity) |
 |
|
| The 1 Gbps Ethernet port can be used as a Ethernet IP or PLC link connection, ensuring easy connectivity and control among various PLC's without the need for complex ladder logic. The same port can be used for the connection of FTP server and NAS devices, as well as enabling remote management of multiple controllers via a single PC on a LAN. |
 |
|
 |
|
 |
|
 |
|
Online Support and Services
|
 |
|
|
|
 |
 |
|
|
 |
 |
 |
 |
| Related Information Topics |
 |
 |
 |
 |
| Related Product Downloads |
 |
 |
Machine Vision / Vision Sensor
|
|
| Ultra high-speed, Flexible Image Processing System |
XG Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Interchangeable Camera System |
XG-8000L Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Ultra-High-Speed, Multi-Camera Vision Systems |
CV-5000 Series
|
|
 |
 |
 |
 |
 |
 |
| Multi-camera Universal Type |
CV-3000 Series
|
|
 |
 |
 |
 |
 |
 |
| High-Speed Digital type |
CV-2100 Series
|
|
 |
 |
 |
 |
 |
 |
| High Performance, Built-in-monitor type |
CV-701 Series
|
|
 |
 |
 |
 |
 |
 |
| Vision Sensor |
IV Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| LED Illumination Unit |
CA-D Series
|
|
 |
 |
 |
 |
 |
 |
| Compact Switching Power Supply |
CA-U3 Series
NEW
|
|
 |
 |
 |
 |
 |
 |
| Machine Vision Lenses |
CV Series
|
|
 |
 |
 |
 |
 |
 |
| LCD Color Monitor |
CA-M Series
|
|
 |
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both camera and controller information. |
 |
CV-2100 /2600 Communication Software Download |
 |
|
|
 |
|