VisionSystem.Com
SensorCentral.Com
Newsletter Sign Up.
Tell a Friend About Us!
Tradeshows and Exhibitions
General Catalog
RSS: Product Newsfeed
MyAlerts
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
XG-8000L Series Machine Vision
Online Support and Services
Features

Ultra High-Speed, Multi-Camera, High-Performance Image Processing System

An image processing system with the ultimate camera selection

For more details, download the PRODUCT CATALOG by clicking the CATALOG icon above.

The XG-8000L Series is a highly flexible image processing system that has features to make line scan camera set up quick and easy

Supports line scan cameras
The interchangeable camera module type controller makes it easy to incorporate a line scan camera system that traditionally could only be done with complex, specialized machinery.

XG LINE SCAN SYSTEM CONVENTIONAL LINE SCAN SYSTEM
XG Series features Conventional problems
• Compatibility issues are eliminated since all the hardware is from the same manufacturer
• Simple connection of the camera to the controller allowing the user to obtain images quickly
• Robust solid state hardware design
• Minimal programming knowledge required
• Compatibility issues arise due to connecting multiple devices from different manufacturers
• A great amount of time and effort is needed in order to capture good images
• Concerns with freezing or crashes due to the PC-based design
• Specialized programming knowledge is typically necessary

Line scan image capture setup in 4 easy steps!

Simple camera connection and setting allows for quick image generation
Step1
Connect the camera to the controller
The camera is ready to capture images as soon as it is connected to the controller. This eliminates the work hours that are typically consumed with setting up image capturing on a conventional line scan camera.
Step2
Set image capture conditions
All parameters related to image capture are located in the Image Capture Unit of the XG program.
The detailed settings are configured in a straight-forward, top to bottom order.
 
Step3
Adjust focus and aperture
Adjust the focus and aperture of the lens utilizing the LED indicators located on the back of the camera for reference.
 
Step4
Correct for inconsistent image brightness
Misalignment of the light mounting position or workpiece position can cause uneven lighting in the captured image. Using the intensity waveform that has been generated in the waveform viewer as reference, correction can be performed before the image data is transferred to the controller.
 
Online Support and Services
Tools : 0 0MyFavorites0 0My Downloads0 0MyAlerts0 0RSS0 0Email a Friend0 0Print Page0
Related Information Topics
NEW Auto Focus IV Series Vision Sensor!  
KEYENCE's All-in-one Vision Sensor is Setting New High Standards for Stable Detection and Ease-of-use.
Image Processing Useful Tips Vol.8  
Ethernet Connectivity Provides Flexible Communication Methods.
NEW! IV Series Vision Sensor – Rapid Start-up in Just 1 Minute!  
Perform Multiple Part Presence Detections with a Single Sensor Unit.
General Catalog  
Just released Get your copy today.
 
Preprocessing for Stable Vision Inspections.
 
Learn About RS-232C Communication Used in the Industry!
 
A Guide for Everything Color in Image Processing.
 
Introducing Our Most Powerful Vision System!
Related Product Downloads

Machine Vision / Vision Sensor

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
Ultra high-speed, Flexible Image Processing System XG Series NEW
Interchangeable Camera System XG-8000L Series NEW
Ultra-High-Speed, Multi-Camera Vision Systems CV-5000 Series
Multi-camera Universal Type CV-3000 Series
High-Speed Digital type CV-2100 Series
High Performance, Built-in-monitor type CV-701 Series
Vision Sensor IV Series NEW
LED Illumination Unit CA-D Series
Compact Switching Power Supply CA-U3 Series NEW
Machine Vision Lenses CV Series
LCD Color Monitor CA-M Series
Product catalogs and manuals include both camera and controller information.
CV-2100 /2600 Communication Software Download
Recommended Downloads
Recommended Products!
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Image Dimension Measurement System
Image Dimension Measurement System
Vision Sensor
Vision Sensor
CO2 Laser Marker Features
CO2 Laser Marker Features
READ BEFORE BUYING!
Request XG-8000L Series price information.
See how Keyence will ship your order the day it's received
Try the XG-8000L Series free of charge.
Let the Keyence Experts answer your questions.

keyence

CE-Marking  |   Discontinued Products  |   Privacy  |   Terms and Conditions  |   Terms of Use  |   Purchasing Activity  |   Newsletter  |   Sitemap

Copyright (C) 2012 Keyence Corporation. All Rights Reserved.