|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Specifications |
|
Digital Display Laser Thrubeam Sensors (LX2-V Series) Specifications |
Best in Class Performance with the Specifications to Prove it |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
| LX2-V Series Laser Thrubeam Sensor Head |
|
|
 |
1. Opaque material
2. Data obtained at a 20°C ambient temperature, with half of the laser beam interrupted.
3. Repeatability refers to the positioning accuracy of a target that enters the detecting area at a right angle to the thick portion of the detecting area (see Fig. 1).
When a target enters the detecting area at a right angle to the width portion of the detecting area (see Fig. 2), the positioning accuracy is as follows (typ.):
LX2-11: 0.002 mm 0.00008"
LX2-12: 0.001 mm 0.00004"
LX2-13: 0.003 mm 0.0001"
4. Values in parentheses are for the LX2-70. |
 |
| LX2-V Series Digital Display Laser Thrubeam Sensor Amplifier |
|
|
 |
1.NPN output can easily be converted to PNP output by connecting the optional OP-5148 PNP output converter.
2.Data obtained when the number of measurements to average is set to 1 |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Optical Micrometer
|
|
| High Speed LED/CCD Optical Micrometers |
LS-7000 Series
NEW
|
|
 |
 |
 |
 |
 |
| Laser Scan Micrometers |
LS-5000 Series
|
|
 |
 |
 |
 |
 |
| CCD Laser Micrometer |
VG Series
|
|
 |
 |
 |
 |
 |
| Laser Thrubeam Photoelectric Sensor |
LX2-V Series
|
|
 |
 |
 |
 |
 |
| Laser Thrubeam type |
LX2 Series
|
|
 |
 |
 |
 |
 |
| Laser type |
LS-3100 Series
|
|
 |
 |
 |
 |
 |
|
 |
| Product catalogs and manuals include both sensor head and controller information. |
 |
|
|
 |
Price Info |
| Request LX2-V Series price information. |
|
|
|
|
|
 |
|