|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Simple and Clear 3-D Observation |
All Functions from Observation to 3-D Display are Provided in the VHX-600 Unit |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
How can we produce sharp and clear observation images? |
 |
| Versatile functionality and analysis is only of use if high-quality original images can be obtained. The VHX has succeeded in producing sharper, super high resolution observation images by applying sophisticated technologies to every process from lighting to image generation. |
 |
|
 |
|
 |
|
 |
| The VHX-600 not only provides advanced functions that enable ultra-deep and high definition observation, it can be easily operated by anyone. The VHX also meets a variety of user’s requests for evaluation time reduction and quality improvement. Observation, recording and measurement can all be performed within the VHX-600. |
 |
|
 |
|
 |
Clear 3-D observation with a large depth of field |
 |
| The VHX-600 provides a depth of field at least 20 times larger than optical microscopes. Thus, the VHX-600 can accurately observe a target (even with a large height difference) that could not be focused on with conventional microscopes. Furthermore, the number of steps required for observation including focus adjustment can be reduced considerably. |
 |
|
 |
|
 |
Observation at all angles |
 |
| You can freely observe a target with the lens unit held by hand or mounted to the stand. You can capture any phenomenon exactly without any oversights by changing the observation angle. Furthermore, the time required for observation can be reduced considerably. |
 |
|
 |
|
 |
Real-time image improvement |
 |
| Through various digital processing functions, the VHX-600 can solve problems on displayed images caused by low contrast or darkness. With the KEYENCE-original graphic engine, the VHX-600 enables real-time observation while using the image improvement function, providing accurate observation without overlooking any phenomenon. |
 |
|
 |
|
 |
Recording observed images on the spot |
 |
| The VHX-600 incorporates a large-capacity (160 GB) HDD. Image files can be easily copied into your PC via LAN. Furthermore, the VHX-600 can be connected to various storage media. Saved images can be loaded instantaneously into your storage media. Since the VHX-600 can save moving images as well as still images, it can record a real change or minute motion of a target over time. |
 |
|
 |
|
 |
Real-time measurement |
 |
| Through simple mouse operations, the VHX-600 offers real-time measurement of the distance, radius, angle and area of a target on the monitor screen. Unlike systems that execute measurement after loading a still image into a PC, the VHX-600 can measure a target repeatedly while changing the visual field. This function is useful for measurement at various positions of a target. |
 |
|
 |
|
 |
Built-in Display |
 |
| The VHX-600 includes a UXGA (1600 x 1200 pixels) high-resolution 15-inch LCD monitor. This monitor displays the observed images as well as the measurement information. Displayed images can be quickly saved onto the integrated HDD or CD-R/RW drive. |
 |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Digital Microscope
|
|
| Easy to Use High Speed 3D Observation |
VHX-600 Series
NEW
|
|
 |
 |
 |
 |
 |
| Digital Microscope (Standard Model) |
VHX-500F Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope |
VK-9700 Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
|
 |
 |
Price Info |
| Request VHX-600 Series price information. |
|
|
|
|
|
 |
|