|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Multiple Measurement Functions |
Real-time Measurement on Screen |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
High-resolution Dimensional Measurement |
 |
| Accurate measurement on the 4800 x 3600 sub-pixel screen |
| With an overall view, it is difficult to accurately select measurement points. With a close-up view, the measurement points may not appear on the same screen. The VHX-600 zooms in as you select the measurement points, then returns to the overall view for easier observation. |
 |
Auto Calibration [Industry-first] |
 |
| A special glass scale simplifies automatic calibration. |
| Automated calibration according to the observation magnification can be performed using the special glass scale (op-51483). Accurate dimension measurements can be performed without significant measurement errors. |
 |
Auto Edge Selection [Industry-first] |
 |
| Accurate observation by eliminating operator errors |
| Even when the measurement point specified by clicking the mouse on the screen is deviated, the edge of the target is detected to correct the measurement point automatically. This function realizes accurate and highly reliable dimension measurement by eliminating the reading errors of operators. |
 |
|
 |
|
 |
Various Measurement Modes |
 |
|
|
 |
|
 |
Simultaneous X, Y and Z Axis Measurement |
| The longitudinal (X-direction), transversal (Y-direction), and diagonal (Z-direction) distances of a rectangle formed by four coordinate axes (two in the X-direction and two in the Y-direction) can be measured at one time. |
|
 |
|
 |
Center Distance of Two Circles |
| Specify three points on the circumference to find the coordinate of the circle center. The distance between two circle centers can be measured by specifying two circles sequentially. |
|
 |
|
 |
Radius Measurement With Three Points |
| The radius of the circle can be measured by specifying the desired three points on the screen. |
|
 |
|
 |
Distance Between Two Points |
| The distance between two points on the screen can be measured by specifying the points with the cursor. |
|
 |
Distance Between Parallel Lines |
| The shortest distance between two parallel lines can be measured by specifying two arbitrary points that draw a line and another line parallel to the first line. |
 |
Length of Perpendicular Line |
| The shortest distance (perpendicular line) between a line specified with two arbitrary points and another arbitrary point can be measured. |
 |
Angle |
| The angle determined by three arbitrary points on the screen can be measured. |
 |
Overlay Scales |
| Bar, mesh, cross and other various shapes can be displayed as a scale. These can be conveniently used as the reference scale for simplified measurement or for printing the images. |
 |
Area/Count/Auto Measurement |
 |
| The target of the measurement can be extracted automatically by differentiating the brightness and colors in the image. The area and the perimeter length are measured. The number of extracted areas can be counted automatically as well. |
 |
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Digital Microscope
|
|
| Easy to Use High Speed 3D Observation |
VHX-600 Series
NEW
|
|
 |
 |
 |
 |
 |
| Digital Microscope (Standard Model) |
VHX-500F Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope |
VK-9700 Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
|
 |
|
|
 |
Price Info |
| Request VHX-600 Series price information. |
|
|
|
|
|
 |
|