|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
High Resolution Lens |
Superior Resolution for Clear and Accurate Observation |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
|
 |
RZ Lens |
 |
| Real Zoom Lens |
The VHX-600 uses the RZ (real zoom) lens, a high-performance lens that can correct chromatic aberration to an ideal value. Through the leading-edge optical design and advanced illumination technology, the VHX-600 can minimize aberration distortion. Furthermore, with the highly-telecentric lens design, the RZ lens can create extremely clear depth composition images and 3D images. By making the best use of the digital focus functions that are the essential feature of the VHX Series, the high-performance RZ lens enables real observation as its name expresses.
The lens unit is comprised of 24 lenses in total, including 13 lenses for the objective section, and 11 lenses for the zoom section. Using a silica lens, the VHX-600 can correct chromatic aberration. |
 |
|
 |
|
 |
VH-Z20: Ultra-small, High-performance Zoom Lens |
 |
|
• Resolution approximately twice as high as conventional microscopes
• A depth of field at least twenty times larger than optical microscopes
• Optical 10x zoom covering 20x to 200x observation magnification |
 |
|
 |
|
 |
VH-Z100: Wide-range Zoom Lens |
 |
|
• High-resolution lens. Providing 2.5 times higher resolution than conventional microscopes
• Optical 10x zoom covering 100x to 1000x observation magnification at a 0.98" (25 mm) observation distance
• Extremely large depth of field: Approx. twice as deep as conventional microscopes |
 |
|
 |
|
 |
VH-Z500: High-resolution Zoom Lens |
 |
|
• High-resolution lens with a numerical aperture (NA) of 0.82
• Optical 10x zoom covering 500x to 5000x observation magnification
• Polarizing illumination available |
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Digital Microscope
|
|
| Easy to Use High Speed 3D Observation |
VHX-600 Series
NEW
|
|
 |
 |
 |
 |
 |
| Digital Microscope (Standard Model) |
VHX-500F Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope |
VK-9700 Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
|
 |
|
|
 |
Price Info |
| Request VHX-600 Series price information. |
|
|
|
|
|
 |
|