|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Vibration Proof, Super High-accuracy |
Free-angle Observation System |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
|
 |
| [1] EASY-TO-ADJUST |
| Easy adjustment of visual field(height), rotation, and oblique axis. A custom mechanism allows the target to stay in focus, even when the lens unit is inclined or rotated. |
 |
|
 |
| [2] QUICK SETUP MARKS |
| The ideal setting position for different lenses is indicated on the arm. |
 |
|
 |
| [3] WEDGE-SHAPED CHANNEL |
| The mounting arm is held in place with a wedge-shaped channel. This prevents the arm from moving during observations. |
 |
|
 |
| [4] CABLE HOLDER |
| The cable is held in place, preventing vibration. The cable is also protected against abrasions and deterioration. |
 |
|
 |
| [5] STABILITY |
| The die-cast main body provides a highly rigid structure that allows for more stable observations. |
 |
|
 |
| [6] VIBRATION PROTECTION |
| Absorbs low to high frequency vibration, allowing for observation of specimens without interference. |
 |
Easy to operate |
 |
| 1. SIMPLE ADJUSTMENT |
| It is easy to adjust the optical axes by simply positioning the stage at the indicated height. The instructions are provided on the base of the stage, allowing new users to immediately begin using the VH-S30. |
 |
| |
|
 |
| Easy adjustment of axes by fixing the stage at the upper limit. |
|
 |
| |
|
 |
| Instructions printed on the stage. |
|
 |
 |
|
 |
| 2.FLEXIBLE OPERATION |
| Observation can be performed from any angle without moving the lens. You can instantly find the best position to observe an object. Since the VH-S30 does not use a mirror, it enables the user to observe objects as they normally appear. (Patent pending) |
 |
| |
|
 |
| Observation from various angles by moving the pole. |
|
 |
| |
|
 |
| 360° observation. |
|
 |
 |
Excellent vibration protection |
 |
|
| A special vibration proof material has been selected to insulate the VH-S30. It is designed to absorb a broad range of vibrations in order to provide stable images of highly magnified objects. |
 |
|
 |
|
| The vibration protective rubber is the same material used for vision inspections systems and high accuracy measurement devices in the semiconductor, R & D, and automotive industries. |
|
 |
Ultra precise mechanism |
 |
|
| The stage combines the flexibility and ultra precision that are critical to a wide range of applications. |
 |
| |
|
 |
Super fine adjustment dial
In addition to the course adjustment dial, the super fine adjustment dial can be adjusted in 5 μm steps |
|
 |
| |
|
 |
Ultra precise bearing
The oblique axis uses an ultra precise bearing to accurately position the central axis. |
|
 |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Digital Microscope
|
|
| Easy to Use High Speed 3D Observation |
VHX-600 Series
NEW
|
|
 |
 |
 |
 |
 |
| Digital Microscope (Standard Model) |
VHX-500F Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope |
VK-9700 Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
|
 |
|
|
 |
Price Info |
| Request VHX-600 Series price information. |
|
|
|
|
|
 |
|