|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Simple Operation |
Optimal Observation with the Push of a Button |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
|
 |
| [1] OPTIMAL CONTRAST |
| Adjusts the contrast automatically according to the sensitivity of human eyes. |
 |
|
 |
| [2] HEIGHT DIFFERENCE ENHANCEMENT |
| The full and partial illumination modes can be switched simply by pressing this button. |
 |
|
 |
| [3] REMOVE HALATION |
| Eliminates the glare of a target surface caused by light reflection. |
 |
|
 |
| [4] OPTIMAL IMAGE |
| Four types of image modes are listed, allowing you to select a suitable image according to the purpose of observation. |
 |
|
 |
| [5] REAL DIGITAL ZOOM |
| You can simultaneously zoom in on a desired observation spot. |
 |
|
 |
| [6] CAMERA-SHAKE CORRECTION |
| Corrects minute vibration such as environmental vibration, ensuring stable observation. |
 |
|
 |
| [7] REAL-TIME DEPTH COMPOSITION |
| Simultaneously composes images of a target with a height difference. |
 |
|
 |
| [8] QUICK 3D DISPLAY |
| Creates a 3D image simply by moving the focus downward. |
 |
Useful observation functions |
 |
| 1. Split screen |
| Simplifies comparative observation |
 |
| Four-part Split |
|
 |
| Motor |
|
 |
| Vertical Two-part Split |
|
 |
| Electronic component |
|
 |
 |
Easy Data Recording/Application |
 |
|
|
 |
|
 |
| Compatible with USB2.0 |
The VHX-600 can be connected to various storage media (external memory devices) via the USB interface. (USB2.0) You can quickly take observation results with your storage media.
* Some devices may not be compatible, depending on the specifications. |
|
 |
|
 |
| Compatible with LAN / FTP server |
The VHX-600 provides a 1000baseT LAN port. You can take data from your PC browser or FTP software by setting a VHX IP address.
* For connection to a FTP server, additional software is required. |
|
 |
|
 |
| VHX-600 communication software (Free software) |
| Dedicated software that can be used on your PC. This software enables data transmission/reception between the VHX and PC via LAN. With the newly added high-speed transmission mode for LAN, data communication speed becomes three times higher than conventional models. (Compatible OS: Windows XP/ 2000) |
 |
|
 |
| VHX-600 3D display software (Free software) |
| This software reproduces a 3D image captured with the VHX Series, allowing you to observe the 3D image on your computer while changing the 3D angle. It can help you convey analysis results correctly to your associates. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Digital Microscope
|
|
| Easy to Use High Speed 3D Observation |
VHX-600 Series
NEW
|
|
 |
 |
 |
 |
 |
| Digital Microscope (Standard Model) |
VHX-500F Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope |
VK-9700 Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
|
 |
|
|
 |
Price Info |
| Request VHX-600 Series price information. |
|
|
|
|
|
 |
|