Tradeshows and Exhibitions
DigitalMicroscope.Com
GSA SCHEDULE
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
VHX-600 54 million-pixel 3CCD digital microscope
Online Support and Services
Lens Lineup

Borescopes and Fiberscopes

For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above

Borescope lens: OP-32662 / 32663 / 32664 / 32665/ 32666

Two observation directions (direct view and lateral view) with a single unit.
The borescope unit provides a 90° lateral view attachment as standard equipment, enabling observation directions to be switched between direct view and lateral view. Five types of bore diameters are available, allowing you to select an appropriate diameter according to your observation purpose. The monitoring magnification is 80x to 360x, 1.2 to 5 times larger than conventional models. You can clearly observe even minute targets that cannot be observed with conventional models.
Borescope lens: OP-32662 / 32663 / 32664 / 32665/ 32666

Borescope lens: VH-B31 / B32 / B61 / B64

ø3-mm sleeve for viewing inside a narrow gap
The 3-mm sleeve diameter enables you to easily monitor inside a narrow gap or complicated shape. Select from two types of end shapes: Direct-view and oblique-view. Only the lens is contained in the sleeve, enabling excellent resolution. The borescope lens is completely waterproof for underwater observation.
Borescope lens: VH-B31 / B32 / B61 / B64

Fiberscope: VH-F61 / F111

Monitoring a complicated shape
The fiberscope allows you to monitor places where conventional lenses cannot be used, such as the inside of a complicated machine or a narrow, bending pipe. You can even monitor blind spots by changing the angle of the top of the fiberscope remotely.
Fiberscope: VH-F61 / F111

Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0
Related Information Topics
New Publications: Solution Guides for Our Newest Digital Microscope  
New Publications: Solution Guides for Our Newest Digital Microscope
DIGITAL MICROSCOPE GLOSSARY  
Learn Basic and Advanced Digital Microscope Terminology
Proposal For Efficiency Improvement  
Discover New Digital Microscope Technology
General Catalog  
Just released Get your copy today.
 
Digital Focus Technology
 
Basics of Surface Roughness
 
Digital Imaging Edition
 
Introduction to Motion Analysis
Related Product Downloads

Digital Microscope

Product Catalogs Instruction Manuals User Manuals Technical Guide 2D CAD Data 3D CAD Data
16-bit Resolution Microscope VHX-600 (Gen II) NEW
Easy to Use High Speed 3D Observation VHX-600
Digital Microscope (Standard Model) VHX-500F Series
High-Resolution Video Microscope (Discontinued) VH-8000 Series
Color 3D Laser Scanning Microscope VK-9700 Series NEW
Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) VK-9500 Series
Motion Analysis Microscope VW-6000 Series NEW
Recommended Downloads
Recommended Products!
Motion Analysis Microscope
Motion Analysis Microscope
Digital Fiberoptic Sensor
Digital Fiberoptic Sensor
Straight-beam, Retro-reflective
Straight-beam, Retro-reflective
Ultra-High-Speed, Multi-Camera Vision Systems
Ultra-High-Speed, Multi-Camera Vision Systems
READ BEFORE BUYING!
Request VHX-600 price information.
See how Keyence will ship your order the day it's received
Let the Keyence Experts answer your questions.
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT
America Canada(English) Mexico Germany France Italy United Kingdom China Taiwan Malaysia Singapore Thailand Korea Japan