|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Advanced Measurement Systems |
High Resolution 0.00004 Mil(0.001 μm) Measurement for Any Target |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
RPD algorithm [NEW] *RPD=Real Peak Detection |
 |
| Detects the real peak with a unique algorithm based on the Z-I curve. High resolution and reduction of measurement time has been achieved. |
 |
|
 |
| RPD method provides accuracy more precise than steps in the Z position. Highly accurate measurement results can be obtained in less time. |
 |
|
 |
| 0.021 Mil(0.53 μm) standard height difference measurement result (Comparison with conventional measurement) |
 |
|
 |
|
 |
0.00004 Mil(0.001 μm) linear scale module [Best in the industry] |
 |
| Traceability compatible |
The VK-9700 utilizes an ultra-high accuracy linear scale module to determine extremely reliable height measurements.
The scale is traceable to national standards. |
 |
|
 |
|
 |
|
 |
| Ultra-high accuracy linear scale module (Comparison with traditional linear scale module) |
 |
|
 |
| 10x accuracy when compared with a conventional product |
 |
Traceability compatible |
 |
|
Measurement results obtained using the VK Series are highly reliable measurement data that comply with the national standard traceability.
The VK-9700 is a highly capable measurement device. |
 |
|
 |
High N.A. Apo (apochromatic) lens |
 |
|
The higher the N. A. (Numerical aperture) of an objective lens, the shallower the focal depth and the more likely to create a small beam spot.
This results in high accuracy measurement and high definition examination.
Additionally, the VK-9700 detects reflecting light from steep surface angles and improves angular tracking characteristics.
The VK-9700 employs the N.A.0.95 Apo lens, the first class in optical lenses. |
 |
|
 |
|
 |
14 bit photo multiplier |
 |
|
Employing a photo multiplier as the light receiving element has enabled the best dynamic range in laser scanning microscopes.
The VK-9700 has achieved accurate measurement of targets whose reflectance differential varies a lot or precipitous targets whose reflecting light becomes weak. |
 |
|
 |
|
 |
Horizontal installation design provides high resistance to vibration. |
 |
The main body of the VK-9700 consists of the measuring head section that has examination and measurement features, and the stage.
The weight of the measuring head section has been reduced and a horizontal installation design supports the measuring head from the base plane.
This allows the VK-9700 to be installed in any environment and enables high accuracy measurement.
The foot of the VK-9700 employs aseismic gel exclusively for the VK-9700. |
 |
|
 |
|
 |
|
 |
| MD disk bit (12000x) |
 |
|
 |
|
|
 |
 |
| No aseismic design |
Aseismic design (VK-9700) |
|
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Digital Microscope
|
|
| Easy to Use High Speed 3D Observation |
VHX-600 Series
NEW
|
|
 |
 |
 |
 |
 |
| Digital Microscope (Standard Model) |
VHX-500F Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope |
VK-9700 Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
|
 |
|
|
 |
Price Info |
| Request VK-9700 Series price information. |
|
|
|
|
|
 |
|