|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Other Measurement Applications and Functions |
|
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Thickness measurement of transparent films |
 |
The peak (focal point) on transparent or translucent films is difficult to detect with a non-confocal microscope.
However, the VK-9700 accurately detects the peak. The thickness of a transparent or translucent body is measured non-destructively. |
 |
|
 |
| In the case of transparent targets, transmitted light goes through the peak (focal spot) on the front face and detects the peak (focal spot) on the rear face. The difference in both peak positions can be measured. (film thickness) |
 |
Automatic pattern width measurement |
 |
Automatically measures the width and height of regular patterns on targets such as semiconductor, display or optical parts.
The automatic pattern width measurement eliminates errors owing to manual operations and shortens the measurement time. |
 |
|
 |
| Resist pattern (6000x) |
 |
Histogram / Binarization |
Color, Light intensity and High-low of the measured image data appear in histograms.
Area or area ratio data relevant to an arbitrarily set threshold can be measured. Additionally, various measurements are possible on binarized images with an arbitrarily set threshold. |
 |
| Color CCD (3000x) |
|
 |
| Histogram display |
|
 |
|
|
 |
| Binarized measurement results |
|
 |
 |
DLL (Dynamic Link Library) |
Responds to external remote controls.
Using the VK Series online or with the electric stage incorporated measures any point on a target continuously. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Digital Microscope
|
|
| Easy to Use High Speed 3D Observation |
VHX-600 Series
NEW
|
|
 |
 |
 |
 |
 |
| Digital Microscope (Standard Model) |
VHX-500F Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope |
VK-9700 Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
|
 |
|
|
 |
Price Info |
| Request VK-9700 Series price information. |
|
|
|
|
|
 |
|