|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
3D Measurement Function for a Wide Range of Applications |
Profile Measurement, Roughness Measurement Comparative Measurement and more... |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
Profile measurement |
Measures height, width, dimensions, shape, angle and R of cross-sectional profiles of any lines or curves drawn on the screen.
Since the measurement point appears on the screen, high precision measurement results for any microscopic point can be easily obtained. |
 |
| Height, Width and Cross-section measurement |
|
 |
| Electronic component (3000x) |
|
 |
| Angle and R measurement |
|
 |
| Prism sheet (1000x) |
|
 |
 |
Roughness measurement |
Measures roughness of any lines or curves drawn on the screen or plane roughness of any specified area on the screen.
Features excellent capabilities such as noncontact measurement, magnification analysis of any measurement point and plane surface measurement.
These features give the VK-9700 an edge over traditional contact roughness gauges. |
 |
| Line roughness measurement |
|
 |
| Catheter (1000x) |
|
 |
| Surface roughness measurement |
|
 |
| Metal surface (1000x) |
|
 |
 |
3D measurement |
Measures volume, surface area and ratio of area to surface area* of objects in any specified area on the screen.
* Ratio of area to surface area = ratio of area of a specified area to surface area of surface shape of an object.
Enables analyses unique to 3D measurement instruments. |
 |
| Volume measurement |
|
 |
| Bump (2000x) |
|
 |
| Surface area measurement |
|
 |
| Color CCD (3000x) |
|
 |
 |
Comparative measurement [Industry's First] |
Displays cross-sectional profiles of two objects one on top of the other.
Differences in width, height and crosssections of two objects can be measured.
Enables comparative evaluation of objects before and after testing, whose variation with time or manufacturing conditions differ from each other. |
 |
Profile comparative measurement |
 |
|
|
 |
|
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Digital Microscope
|
|
| Easy to Use High Speed 3D Observation |
VHX-600 Series
NEW
|
|
 |
 |
 |
 |
 |
| Digital Microscope (Standard Model) |
VHX-500F Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope |
VK-9700 Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
|
 |
 |
Price Info |
| Request VK-9700 Series price information. |
|
|
|
|
|
 |
|