|
|
 |
 |

|
Online Support and Services
|
|
 |
 |
 |
|
 |
| Features |
|
Advanced 3D Imaging |
Data under Examination Appears on The Screen in 3D Mode. |
| For full details, download the PRODUCT CATALOG using the CATALOG icon in the Online Support and Services box above |
 |
3D display [Virtual trackball method] |
 |
| Change the angle of an object by moving the mouse. |
| Data under examination appears on the screen in the 3D mode. The mouse can completely control the viewing angle, lighting angle, zoom level and Z-axis height. |
 |
|
 |
|
 |
|
 |
| 360-degree examination from any direction. Examination at the most appropriate angle. |
 |
|
 |
| Bump (1000x) |
 |
Virtual trackball method |
 |
| Scale change and zooming |
Method that controls the virtual trackball (spherical body) whose center and diameter correspond with the center and diameter of an object displayed in the 3D mode.
Clicking a computer mouse fixes the cursor on the object and dragging the mouse rotates the virtual trackball.
The virtual trackball enables fine movement of the object. |
 |
|
 |
|
 |
Textured image display |
| Combines Light intensity and High-low images to provide a composite image which is easy to analyze. |
 |
|
|
| Light intensity image |
|
 |
| Displays high definition images of surface condition of an object |
|
 |
|
 |
| High-low image |
|
 |
| Displays height information for an object visually in color shades so that an object can be easily examined. |
|
 |
|
 |
| CMP pad (1000x) |
|
 |
| Textured 3D image that combines Light intensity and High-low images. |
|
 |
|
 |
Lighting display |
3D images can be illuminated with pseudo-light when displayed on the screen.
Adjusting the angle of the light in accordance with an object shades microscopic irregularities on the surface of an object.
Lighting display makes the examination easy and enables the examination of a surface in the specified direction. |
 |
|
|
| Solar battery (1000x) |
|
 |
|
|
 |
| No lighting |
|
 |
|
|
 |
|
 |
| Lighted |
|
 |
|
|
 |
|
 |
2D plus 3D measurement [Industry's First] |
| The measurement area of an object displayed on the screen using the 3D measurement method can be adjusted or set for both 2D and 3D images. Since the settings and adjustments are reflected on both images in real time, measurement data for the desired area can be obtained. |
 |
|
 |
|
 |
The measurement area can be adjusted both on 2D and 3D images.
Adjusting the measurement area moves the measurement point on both images in real time. |
 |
|
 |
 |
 |
 |
| Related Information Topics |
 |
| Related Product Downloads |
 |
 |
Digital Microscope
|
|
| Easy to Use High Speed 3D Observation |
VHX-600 Series
NEW
|
|
 |
 |
 |
 |
 |
| Digital Microscope (Standard Model) |
VHX-500F Series
NEW
|
|
 |
 |
 |
 |
 |
| High-Resolution Video Microscope (Discontinued) |
VH-8000 Series
|
|
 |
 |
 |
 |
 |
| Color 3D Laser Scanning Microscope |
VK-9700 Series
NEW
|
|
 |
 |
 |
 |
 |
| Ultra-deep Color 3D Profile Measuring Microscope (Discontinued) |
VK-9500 Series
|
|
 |
 |
 |
 |
 |
|
 |
 |
Price Info |
| Request VK-9700 Series price information. |
|
|
|
|
|
 |
|