Vision Sensor with Built-in AI
IV3 series
SD card, 4 GB KV-M4G
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | KV-M4G | |||
Memory | Flash ROM | |||
Type | SDHC | |||
Memory capacity | 4GB | |||
Read/Write cycles | 60,000 operations (each block) | |||
Operating temperature | -25 to +85°C | |||
Storage temperature | -40 to +85°C |