LED Lighting
CA-D series
Recommended Replaceable Products: LED Illumination Controller - CA-DC21E
Contact Us: 1-888-539-3623 Inquiry form
Light and Light Controller CA-DC100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DC100 | |||
Input | 2 external control inputs (EXT) | |||
Output | Light control method | Light-emitting frequency: 100 kHz, pulse | ||
Connection points | 2 channels | |||
Voltage | 12 V | |||
Capacity | 30 W max. (20 W per channel) | |||
Input voltage | 24 VDC ±10% | |||
Rating | Current consumption | 1.8 A (under maximum load) | ||
Environmental resistance | Ambient temperature | 0 to +45 °C 32 to 113 °F*1 | ||
Relative humidity | 35 to 85 % RH (No condensation)*2 | |||
Weight | Approx 220 g | |||
*1 Environment for illumination unit: Ambient temperature of 0 to +40 °C 32 to 104 °F and relative humidity of 35 to 65 % (no condensation). |