LED Lighting
CA-D series
Pattern projection lighting 125 mm type CA-DQP12X
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DQP12X | |||
Illumination method | Block lighting format | |||
Response speed | 1 ms or under | |||
Pattern projection light source | Color | White | ||
Number of LEDs | 72 | |||
Repeatability | 0.1 mm 0.004" or lower (Reference value) *1 | |||
Reference distance | 125 mm 4.92" | |||
Recommended measurement range (XY) | 125 × 125 mm 4.92" × 4.92" | |||
Recommended measurement range (Z) | 100 to 150 mm 3.94" to 5.91" | |||
LumiTraxTM light source | Color | White | ||
Number of LEDs | 36 | |||
Dimension | 166 × 166 × 48.8 mm 6.54" × 6.54" × 1.92" | |||
Dimension | Inner Diameter | 64.7 mm 2.55" | ||
Controller Connection | I/F | 12-pin round connector (dedicated cable) | ||
Cable | Dedicated cable (3 m/5 m/10 m 9.8'/16.4'/32.8'), | |||
Illumination Expansion Unit | CA-DC60E | |||
Connection with External Power Supply | I/F | - | ||
Cable | ||||
Power voltage | ||||
Power consumption | 36.0 W (current consumption: 1.5 A) | |||
Environmental resistance | Ambient temperature | 0 to +40°C +32 to +104°F *3 | ||
Relative humidity | 85% RH or less (no condensation) | |||
Weight | Approx. 0.8 kg | |||
*1 Varies with camera, lens, setup conditions, and measurement conditions. |