LED Lighting
CA-D series
Recommended Replaceable Products: White Multi-angle Light (Square) - CA-DQW10M
Contact Us: 1-888-539-3623 Inquiry form
Red Square Multi-angle Light 100-100 CA-DQR10M
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DQR10M | |||
Type | Square Lights (Multi-Angle) | |||
LED color | red | |||
Power consumption | 11.7 W | |||
Weight | Approx 250 g |