LED Lighting
CA-D series
Recommended Replaceable Products: White Diffuse Line Lights 150 mm - CA-DZW15D
Contact Us: 1-888-539-3623 Inquiry form
Red Line Light 150 mm CA-DZR15
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DZR15 | |||
LED color | red | |||
Power consumption | 7.6 W | |||
Weight | Approx 480 g |