LED Lighting
CA-D series
Recommended Replaceable Products: White Line Light 50 mm - CA-DZW5
Contact Us: 1-888-539-3623 Inquiry form
Red Line Light 50 mm CA-DZR5
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-DZR5 | |||
LED color | red | |||
Power consumption | 2.5 W | |||
Weight | Approx 240 g |