LED Lighting
|
Model | CA-DRR4F |
CA-DRW4F | CA-DRB4F |
CA-DRR10F | CA-DRW10F |
CA-DRB10F | |||
|
Type | Ring Lights (Direct)(Flat type) | ||||||||
|
LED |
red | white | blue | red | white | blue | |||
| Weight | Approx. 20 g |
Approx. 90 g | Approx. 80 g | ||||||
|
Power |
1.5 W | 2.9 W | 8.3 W | 7.9 W | |||||
| Diffusion plate | OP-42337 | OP-42339 | |||||||
|
Polarizing plate | OP-42336 | OP-42338 | |||||||
|
Model | CA-DRR8M |
CA-DRW8M | CA-DRB8M |
CA-DRR13M | CA-DRB13M |
CA-DRW13M | |||
|
Type | Ring Lights (Multi-Angle) | ||||||||
| LED color | red | white | blue | red | blue | white | |||
| Weight | Approx.150 g | Approx.260 g | |||||||
| Power consumption | 6.6 W | 10.6 W | 12.5 W | 19.8 W | |||||
|
Model | CA-DBR5 |
CA-DBW5 | CA-DBB5 |
CA-DBR8 | CA-DBW8 |
CA-DBB8 | CA-DBR13 |
CA-DBW13 | CA-DBB13 |
|||
| Type | Bar Lights | |||||||||||
|
LED |
red | white | blue | red | white | blue | red | white | blue | |||
| Weight |
Approx.35 g |
Approx.40 g |
Approx.60 g | Approx.80 g |
Approx.90 g | |||||||
|
Power |
1.7 W | 2.9 W | 3.6 W | 4.8 W | 4.2 W | 7.3 W | ||||||
| Diffusion plate | OP-42283 | OP-87042 | OP-42282 | |||||||||
|
Polarizing plate | OP-42281 | OP-87043 | OP-42280 | |||||||||
|
Model | CA-DQR7M |
CA-DQW7M | CA-DQB7M |
CA-DQR10M | CA-DQW10M |
CA-DQB10M | CA-DQR12M |
CA-DQB12M | CA-DQW12M |
|||
| Type | Square Lights (Multi-Angle) |
|||||||||||
| LED color |
red | white | blue | red | white | blue | red | blue | white | |||
| Weight | Approx.160 g | Approx.250 g | Approx.310 g | |||||||||
| Power consumption | 5.9 W | 11.3 W | 11.7 W | 16.9 W | 14.7 W | 19.9 W | ||||||
|
Model | CA-DDR8 |
CA-DDW8 | CA-DDB8 |
CA-DDR15 | CA-DDW15 |
CA-DDB15 | |||
|
Type | Dome Lights | ||||||||
| LED color | red | white | blue | red | white | blue | |||
| Weight | Approx.70 g |
Approx.130 g |
Approx.170 g | ||||||
| Power consumption | 5.8 W | 11 W | 18.8 W | ||||||
|
Model | CA-DXR5A |
CA-DXW5A | CA-DXB5A |
CA-DXR7 | CA-DXW7 |
CA-DXB7 | |||
|
Type |
Coaxial Lights (Vertical) | ||||||||
| LED color | red | white | blue | red | white | blue | |||
| Weight | Approx. 230 g | Approx. 380 g | |||||||
| Power consumption | 5 W | 4.9 W | 6.7 W | 10.1 W | |||||
| Model | CA-DSR2 |
CA-DSW2 | CA-DSB2 |
CA-DSR3 | CA-DSW3 |
CA-DSB3 | CA-DSR9 |
CA-DSW7 | CA-DSB7 |
CA-DSR15 | CA-DSW15 |
CA-DSB15 | |||
|
Type | Back Lights | ||||||||||||||
| LED color | red | white | blue | red | white | blue | red | white | blue | red | white | blue | |||
| Weight | Approx.30 g | Approx.40 g |
Approx.110 g | Approx.90 g | Approx.320 g | ||||||||||
| Power consumption | 2.2 W | 2.9 W | 3.6 W | 5.8 W | 14 W | 18 W | 27.4 W *1 | ||||||||
|
*1 CA-DC100 can not be used to provide
maximum intensity as power consumption exceeds | |||||||||||||||
|
Model | CA-DQR10 |
CA-DQW10 | CA-DQB10 |
CA-DQR15 | CA-DQW15 |
CA-DQB15 | |||
|
Type | Square Lights (Direct) | ||||||||
| LED color | red | white | blue | red | white | blue | |||
| Weight | Approx.370 g | Approx.520 g | |||||||
| Power consumption*1 |
8.6 W | 11.5 W | 14.4 W | 19.2 W | |||||
| Diffusion plate | OP-42283*2 |
OP-87042*2 | |||||||
|
*1 Total value of four
bars | |||||||||
| Model | CA-DLR7 |
CA-DLR12 | |||
|
Type | Low Angle Lights | ||||
| LED color |
red | ||||
|
Weight | Approx.40 g | Approx.85 g | |||
| Power consumption |
2 W | 3.3 W | |||
| Model | CA-DPR2 |
CA-DPW2 | CA-DPB2 |
|||
| Type | Spot Lights | |||||
| LED color | red | white | blue | |||
| Weight | Approx.20 g | |||||
| Power consumption*1 | 8.4 W (2.0 W) | |||||
| *1 The power
consumption specification indicates the total consumption (CA-DP
spot light + | ||||||
|
Model | CA-DPU2 |
|||
| Type |
Dedicated power adapter | |||
|
Compatible lighting |
CA-DPR2 |
|||
| Weight |
Approx.120 g | |||
| Model | CA-DZR5 |
CA-DZW5 | CA-DZB5 |
CA-DZR15 | CA-DZW15 |
CA-DZB15 | CA-DZR30 |
CA-DZW30 | CA-DZB30 |
CA-DZR45 | CA-DZW45 |
CA-DZB45 | |||
| LED (color) | red |
white | blue |
red | white |
blue | red |
white | blue |
red | white |
blue | |||
| Power consumption | 2.5W |
4.7W | 7.6W |
14.2W | 15.1W |
28.4 W*1 |
22.7 W*1 | 28.4 W*1 |
|||||||
|
Weight | approx 240g | approx 480g | approx 880g | approx 1280g | |||||||||||
| *1 The power consumption exceeds 20 W, so the CD-DC100 cannot be used. | |||||||||||||||
|
Model | CA-DC100 |
|||
| Output | Light control method |
Light-emitting frequency: 100 kHz, pulse | ||
|
Number of outputs |
2 channels | |||
|
Voltage | 12 V | |||
| Capacitance |
30 W max. (20 W per channel) | |||
|
Input | 2 external
control inputs (EXT) | |||
| Ratings | Power supply voltage |
24 VDC ±10% | ||
|
Current consumption |
1.8 A (under maximum load) | |||
|
Environmental |
Ambient temperature |
0 to 45°C (32 to 113°F) |
||
| Relative humidity |
35 to 85%, No condensation | |||
|
Weight | Approx. 220 g | |||
|
*1 Environment for illumination unit:
Ambient temperature of 0 to +40°C (32 to
104°F) | ||||
1-888-KEYENCE
(1-888-539-3623)