Lenses (for Machine Vision)

CA-L series

Variable-magnification Telecentric Macro Lens Supporting 4/3" Image Sensors

CA-LMHE Series

Resolution comparison

120 lines are acquired both for the center and periphery resolutions, which means that these lenses bring out the full capabilities of 4/3", 21 megapixel cameras. These are the optimal lenses to use when applying telecentric lenses to line scan cameras as well.

21 megapixel camera + CA-LMHE

Even the extremely detailed parts can be imaged with high contrast.

21 megapixel camera + CA-LHE + close-up ring

Even though the magnification is roughly the same, the resolution is insufficient due to the effect of the close-up ring, which means that contrast cannot be obtained.

Specifications

Variable-magnification Telecentric Macro Lens Supporting 4/3" Images

Model

CA-LMHE0510*1

CA-LMHE20*1

Optical magnification

×0.5 to ×1.0

×2.0

WD (at reference magnification)

×0.5: 80.0 mm3.15", ×1.0: 81.8 mm3.22"*2

80.6 mm 3.17"*2

Compatible image sensor size

4/3" (ø23 mm ø0.91")

Field of view

35.7 × 28.6 mm 1.41" × 1.13" to
17.8 × 14.3 mm 0.70" × 0.56"
(at reference magnification)

8.9 × 7.1 mm 0.35" × 0.28"
(at reference magnification)

F-stop range (aperture)

5.0 to 32

5.0 to 72

Resolution

×0.5: 6.7 µm0.26 Mil, ×1.0: 3.4 µm0.13 Mil*3

1.7 µm 0.07 Mil*3

Resolving power

Center/periphery: 120 cycles/mm

TV distortion

0.10%

Depth-of-field

×0.5: 5.12 mm0.20", ×1.0: 1.28 mm0.05"*4

0.320 mm 0.01"*5

Mount

C-mount

Environmental
resistance

Ambient temperature

0 to 50°C 32 to 122°F

Relative humidity

35 to 80% RH (No condensation)

Weight

Approx. 1050 g

Approx. 830 g

*1 Depending on factors such as the installation orientation and the vibrations of the environment, consider reinforcing the installation such as by implementing countermeasures to hold the lens in place. For information on the locations to hold the lens in place, see the installation examples.
The above values were calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly.
*2 WD indicates the distance from the tip of the lens to the workpiece. Changing the magnification changes this distance.
*3 The smallest resolvable feature able to be detected under 550 nm wavelength light.
*4 The depth-of-field is a theoretical value calculated with an F-stop of 16 and a circle of least confusion of 40 µm 1.57 Mil. This varies
depending on the F-stop.
*5 The depth-of-field is a theoretical value calculated with an F-stop of 16 and a circle of least confusion of 40 µm 1.57 Mil. This varies depending on the F-stop.

Dimensions

VISION LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Vision Systems

Types In Vision / Auto ID

Vision / Auto ID