Lenses (for Machine Vision)CA-L series

OP-87976

Polarizing Diffusion Plate

SPECIFICATIONS

Select Language

Model

OP-87976*1

Product Name

Polarising diffusion plate for 240 × 34

Applicable product

CA-DBx24W

Number included

1

Operating temperature range

0 to 40°C 32 to 104°F

Weight

Approx 40 g

*1 Thickness: Approx. 2 mm 0.08".
The included diffusion plate and polarizing diffusion plate cannot be used with the product at the same time.
There may be air bubbles or foreign substances on the surface of the polarizing diffusion plate, but these have no effect on the image quality. Even if such substances are present, the product is still within the inspection standards, and these substances do not indicate that the product is defective.

VISION LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Vision / Auto ID