Intuitive Vision SystemCV-5000 series

OP-42175

Bottom-mounting bracket for the 150 W

SPECIFICATIONS

Select Language

Model

OP-42175

Type

Bottom-mounting bracket

Overview

Front-mounting bracket for the MS2-H150 (Also compatible with the CA-U3). This is used when directly fastening the main unit with screws.

Applicable product

MS-H150, MS2-H150, CA-U3

Note

Includes 4 screws (M3) for mounting the main unit

Weight

Approx. 82 g

VISION LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Vision / Auto ID