Fluorescent Lamp LightingCV-R/CA-R series

CA-R20

Inverter Fluorescent Light Ring ɸ200 Illumination

[Discontinued model]

This model has been discontinued.

To contact us:

SPECIFICATIONS

Select Language

Model

CA-R20*1

Lighting method

Inverted high-frequency lighting (25 to 35 KHz)

Luminescent color of lamp

N-EX (daylight white color)

Dimension of lamp

Outside diameter: ø200 mm ø7.88"
Inside diameter: ø176 mm ø6.93"

Lamp life

Approx 1,500 hours average*2

Model of replacement lamp

OP-51495 (2 pcs)

Rating

Power voltage

24 VDC ±10%

Power consumption

1.5 A

Environmental resistance

Operating temperature range

5 to 40°C 41 to 104°F

Operating ambient humidity

35 to 90% (No condensation)

Weight

Illumination unit

Approx 300 g

Controller

Approx 900 g
(Including cable)

*1 See the pages starting at page 803 for the CE-compliant models.
*2 The lamp life refers to the average time it takes for the illumination intensity to drop
to 70% of the initial illumination intensity when the lamp is illuminated
continuously in a vibration free environment with an ambient temperature of 25°C 77°F
. Note that the life may be shorter according to the conditions of the use
environment.
The initial illumination intensity refers to the illumination intensity measured at the
moment when the lamp, being in mint condition, is turned on for the first time.

VISION LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Vision / Auto ID