America

Intuitive, icon-driven tool catalog for easy vision system setup & reliable product inspections.

TOOL BAR DISPLAYING THUMBNAIL PREVIEWS

Inspection tools are displayed in thumbnails showing the inspection region, making it easy to understand which area is being inspected.

JUST PLUG IN A MONITOR AND A MOUSE

The icon-based, easy-to-understand GUI enables intuitive operation with a mouse and monitor. No PC is required for setup or monitoring the system.

TOUCH PANEL SUPPORT

An available touch screen improves efficiency by ensuring immediate access and simplified program adjustments through custom menus.

TOOL ADJUSTMENT AND CAMERA REPLICATION TO EASILY OPTIMIZE SETTINGS OR QUICKLY RECOVER FROM UNEXPECTED ENVIRONMENTAL CHANGES.

• When you are uncertain which tool needs to be adjusted.
• When a position adjustment failure causes a false reject or undetected defects.
• To reset cameras, lighting, and focus back to originally settings.

NAVIGATION FOR ACCURATE AND OPTIMAL ADJUSTMENT

NAVIGATION FOR ACCURATE AND OPTIMAL ADJUSTMENT