OthersOthers

CA-CM10

Camera

[Discontinued model]

This model has been discontinued.

To contact us:

SPECIFICATIONS

Select Language

Model

CA-CM10

Image pickup device

1/3-inch monochrome CCD image receiving element, 410,000 pixels

Unit cell size

6.35 µm × 7.4 µm

Resolution

370,000 pixels, 756 (H) x 485 (V)

Scanning system

2:1 interlace

Transfer system

Analog transfer

Electronic shutter

1/30, 1/125, 1/250, 1/500, 1/1000, 1/2000, 1/4000, 1/10000

Lens mount

C mount

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Weight

Approx. 50 g (not including the lens)

VISION LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Vision / Auto ID