OthersOthers

CV-025

Digital Megapixel Black-and-white Camera for CV-2500 Series

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

CV-025

Image pickup device

1/1.8-inch monochrome CCD image receiving element, progressive scan using square pixels, 2,010,000 pixels (1,628 × 1,236)

Unit cell size

Not provided

Resolution

Scanning system

53 ms progressive scan, 32 ms interlace

Transfer system

Digital serial transfer

Electronic shutter

1/15, 1/30, 1/60, 1/120, 1/240, 1/500, 1/1000, 1/2000, 1/5000, 1/10000, 1/20000

Lens mount

C mount

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

35 to 85 % RH (No condensation)

Weight

Approx. 110 g

VISION LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Vision / Auto ID