OthersOthers

CV-030

Color Camera for CV-300 Series

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

CV-030

Image pickup device

1/5-inch color CCD image receiving element

Unit cell size

Not provided

Resolution

Scanning system

Transfer system

Electronic shutter

1/60, 1/125, 1/250, 1/500, 1/1000, 1/2000, 1/4000, 1/10000

Lens mount

C mount

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

35 to 85 % RH (No condensation)

Weight

Approx. 330 g (including 3-m 9.8' cable)

VISION LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Vision / Auto ID