OthersOthers

CV-050

Black-and-white Camera for CV-500 Series

[Discontinued model]

This model has been discontinued.

Recommended Replaceable Products
To contact us:

SPECIFICATIONS

Select Language

Model

CV-050

Image pickup device

1/3-inch monochrome CCD image receiving element, progressive scan using square pixels, 350,000 pixels

Unit cell size

Not provided

Resolution

Scanning system

Transfer system

Electronic shutter

1/30, 1/50, 1/60, 1/100, 1/125, 1/250, 1/500, 1/1000, 1/2000, 1/4000, 1 /10000

Lens mount

C mount

Environmental resistance

Ambient temperature

0 to +40 °C 32 to 104 °F

Relative humidity

35 to 85 % RH (No condensation)

Weight

Camera: Approx. 310 g (including 3-m 9.8' cable), lens: Approx. 44 g (CV-L16)

VISION LIBRARY

  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

Vision / Auto ID