America

Extensive Camera Lineup

21 MP camera enables a wider area of inspection at higher accuracy.

21 megapixel image processing enables inspection of a wider range and with higher accuracy.

An extremely high resolution of 5104 x 4092 pixels can be captured at a rate of 9 FPS (110ms). This allows minute detection of defects in a wide field of view which was impossible with lower resolution cameras.

High accuracy inspection with a single camera

LCD screen inspection

High accuracy inspection with a single camera

3D MEASUREMENT & INSPECTION

3D inspection makes the impossible possible

3D measurement using height data is now supported, including height, area, and volume measurement. Using the height extraction function, 3D data can be converted into a grey-scale image based off the selected height range. By applying an existing image processing algorithm to this image, inspection that has been difficult with an area camera is now enabled.

Conventional method: laser displacement sensor + area camera
Conventional camera + displacement sensor

Conventional camera + displacement sensor

Inspects heights with a laser displacement sensor and widths and positions with a camera. This requires adjustment of installation conditions on each device and does not synchronise data between the two devices, making volumes and section areas difficult to calculate.

3D IMAGE PROCESSING

LJ-V + XG-8700T

3D IMAGE PROCESSING

Items to inspect can be set flexibly, including height, width, position, section area, and volume. Displacement of a target is also corrected in real time.