Customizable Vision System

XG-8000 series

System configuration/Product Lineup

A flexible communication interface to satisfy most integration needs.

XG system configuration diagram

SYSTEM CONFIGURATION XG-8802(L)

SYSTEM CONFIGURATION XG-8802(L)

SYSTEM CONFIGURATION XG-8002/8502/8702(L)

SYSTEM CONFIGURATION XG-8002/8502/8702(L)

SYSTEM CONFIGURATION XG-7000 SERIES

SYSTEM CONFIGURATION XG-7000 SERIES

XG system configuration diagram (when LumiTraxTM is used)

SYSTEM CONFIGURATION XG-8002/8502/8702(L)

SYSTEM CONFIGURATION XG-8002/8502/8702(L)

Product Lineup - Product Configuration / Option

[Controllers]

High-speed, high-capacity controller
(supports all area cameras up to 5 Megapixel)
XG-8702(P)

High-speed controller
(supports all area cameras up to 2 Megapixel)
XG-8502(P)

Standard controller
(supports all area cameras up to 310K)
XG-8002(P)

XG-8702(P)/XG-8502(P)/XG-8002(P)

High-speed, high capacity line scan controller
(supports all line scan cameras up to 8K and area cameras up to 21 Megapixel)
XG-8702L(P)

High-speed, line scan controller
(supports all line scan cameras up to 2K and area cameras up to 2 Megapixel)
XG-8502L(P)

XG-8702L(P)/XG-8502L(P)

Multi-camera, high-speed,
high-capacity controller
(supports all area cameras)
XG-8802(P)
includes 1 area camera unit

XG-8802(P)

Multi-camera, high-speed, high-capacity controller
Supports all area cameras and line scan cameras up to 2K. 
XG-8802L(P)
includes 1 line scan camera unit

XG-8802L(P)

[Expansion Unit]

Camera expansion module CA-E800
XG-8000 Series only

LED light control expansion module
CA-DC21E

LED light control expansion module CA-DC21E

LumiTraxTM supporting, light control expansion module CA-DC30E

LumiTrax™ supporting, light control expansion module CA-DC30E

CC-Link unit CA-NCL10E

CC-Link unit CA-NCL10E

[Area Camera]

area camera

16x high-speed, 21 megapixel camera
CA-H2100C (color)
CA-H2100M (Monochrome)

area camera

16x high-speed,5 megapixel camera
CA-HX500C (Color)
CA-HX500M (Monochrome)

16x high-speed,2 megapixel camera
CA-HX200C (Color)
CA-HX200M (Monochrome)

area camera

16x high-speed,470,000 pixel camera
CA-HX048C (Color)
CA-HX048M (Monochrome)

area camera

11x high-speed, 5 megapixel camera
XG-H500C (color)
XG-H500M (Monochrome)

7x high-speed, 2 megapixel camera
XG-H200C (color)
XG-H200M (Monochrome)

7x high-speed, 310,000 pixel camera
XG-H035C (color)
XG-H035M (Monochrome)

2 megapixel camera
XG-200C (color)
XG-200M (Monochrome)

310,000 pixel camera
XG-035C (color)
XG-035M (Monochrome)

area camera

Ultra-compact, 2 megapixel
camera
XG-S200C (color)
XG-S200M (Monochrome)

Ultra-compact, 310,000 pixel
camera
XG-S035C (color)
XG-S035M (Monochrome)

[Line Scan Cameras]

line scan camera

8x high-speed, 2048 pixels Line scan camera
XG-HL02M
(Monochrome)

16x high-speed, 4096 pixels Line scan camera
XG-HL04M
(Monochrome)

line scan camera
16x high-speed, 8192 pixels Line scan camera
XG-HL08M
(Monochrome)

[Others]

Handheld controller
OP-84231
OP-84236(blank)

OP-84231/OP-84236(blank)

Touch screen
CA-MP120T

CA-MP120T

Color monitor
CA-MP120 + OP-87262
(CA-MP120T/CA-MP120 stand)

CA-MP120 + OP-87262

Image processing system integration software
XG-H8NE2

XG-H8NE2

[Camera Cables]

Camera cable

Amplifier for extension cables
CA-CHX10U
(for high-speed cameras)

CA-CHX10U

Camera cables may be extended up to 30 m.

The dedicated extension cable is necessary in order to connect an amplifier to a camera or between two amplifiers.

CA-MP120T Accessories
OP-87258 (3 m touch panel RS-232C cable)
OP-87259 (10 m touch panel RS-232C cable)
CA-MP120T stand
OP-87262

OP-87262

Monitor cable
OP-66842 (3 m)
OP-87055 (10 m)

OP-66842/OP-87055

*A RGB monitor cable and touch panel RS-232C cable are required when using the CA-MP120T.

Handheld controller junction cable
OP-87260 (3 m)
OP-87261 (10 m)

1Gbps Ethernet cable
OP-66843 (3 m)

OP-66843

USB cable
OP-66844 (2 m)

OP-66844

RS-232C communication cable
OP-26487 (2.5 m)

OP-26487

Parallel I/O cable
OP-51657 (3 m)

OP-51657

Communication cable
conversion connector
OP-26486: 9 pins
OP-26485: 25 pins
For 9-pin SYSMAC: OP-84384
For 9-pin MELSEC: OP-86930

Communication cable conversion connector

Industrial SD card
CA-SD4G: 4GB (SDHC)
CA-SD1G: 1GB
OP-87133: 512MB

Industrial SD card

  • New Function: LumiTrax

VISION LIBRARY

  • KEYENCE Information Network - XG-8000 Image Processing System
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Vision Systems

Types In Vision / Auto ID

Vision / Auto ID