Customizable Vision System
XG-X series
Customizable Vision System XG-X series
Accelerate Your Inspection, Now!
Powerful, High-Speed Controller and High-Resolution Camera Lineup
The XG-X series is a customizable vision system with advanced imaging and programming capabilities. Developed with the advanced user in mind, the XG-X gives flexibility to the user with flowchart style programming. Supporting all KEYENCE cameras including Line Scan and 3D, the XG-X vision system is the solution to challenging inspection applications as well as solving issues with part-to-part variation.
Features
Flexibility Made Possible By the Fastest Performance in the Industry
Abundant processing power is available even with multiple camera connections, including the 64 megapixel color camera, line scan cameras, or 3D cameras.
Offers the Best Solution with Many High-Resolution Camera Options
XG-X Series offers high-speed, high-resolution cameras for high-accuracy inspection, providing powerful solutions for a variety of problems that arise in manufacturing.
Flowchart Programming Offers Designers Flexibility in Bringing Their Concepts to Life
XG-X VisionEditor is software designed for quick development of vision inspection applications, creation of user interfaces, easy debugging, simulations, and more.