Tradeshows and Exhibitions
MeasureCentral.Com
VisionSystem.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0

Vision / Measurement

Machine Vision and Measurement Systems for All Applications.

Machine Vision
CV-5000 Series
CV-5000 Series
Ultra-High-Speed, Multi-Camera Vision Systems
NEW
The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.
CV-3000 Series
CV-3000 Series
Multi-camera Universal Type
Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.
CV-2100 Series
CV-2100 Series
High-speed Digital Type
Fastest machine vision system in it's class, Single window inspection with 333 parts per second performance.
CV-701 Series
CV-701 Series
High Performance Built-in-Monitor Color Vision System
Using a new Shade-Scale processing technique, the CV-701 camera inspection system is able to solve applications that were previously difficult or impossible with conventional monochromatic binary, color binary or monochromatic gray-scale systems.
CA-D Series
CA-D Series
LED Illumination Units
Blue LED lights are now available. The short wave length characteristics of blue LED light make them an ideal choice for high precision dimensional measurements and other demanding applications.
Laser Displacement Sensor
LJ-G Series
LJ-G Series
High-accuracy 2D Laser Displacement Sensor
NEW
The LJ-G Series accurately measures the surface profile of targets in X and Z directions.
The height, width or gap on a surface profile can be measured using 28 measurement modes.
LK-G Series
LK-G Series
High-speed, High-accuracy CCD Laser Displacement Sensor
NEW
6 sensor-heads are available with the newly-developed algorithm and 2 types of optical systems.
LT-9000 Series
LT-9000 Series
Confocal Laser Scanning Displacement Meter
Surface scanning laser displacement meter. Z-axis scanning for accuracy and resolution. X-axis scanning for stability. Transparents targets are not a problem.
LT Series
LT Series
Laser Confocal Displacement Meter
Laser confocal displacement meter incorporates revolutionary measurement technology with an auto-focus CCD camera and oscilloscope function for viewing surface profiles.
LK Series
LK Series
CCD Laser Displacement Sensor
Laser displacement sensors with 1-μm resolution and 30-micron diameter beam spot. Features a KEYENCE custom CCD and patented LFTC measuring technology.
LC Series
LC Series
Analog Sensor Controllers
High accuracy laser displacement meter provides 0.01-micron resolution and 50 kHz sampling
RD Series
RD Series
Analog Sensor Controllers
Multi-point digital linearizer with built-in high/low pass filters, high-speed sampling and 3-color LED display.
Inductive Displacement Sensor
EX-V Series
EX-V Series
Digital Inductive Displacement Sensor
High-speed, high-accuracy, digital inductive displacement sensors with sub-micron resolution and an ultra-fast 40,000 samples/sec. sampling rate.
EX-500 Series
EX-500 Series
High Accuracy Inductive Gauging Sensors
High accuracy inductive gauging sensor with a resolution of 0.03% of F.S with 0-5V or 4-20mA analog outputs for connecting to external equipment.
EX-200 Series
EX-200 Series
Inductive Gauging Sensors
The EX-200 Series offers a response frequency of up to 18 kHz (with the EX-305), allowing measurement of rapidly vibrating targets.
RD Series
RD Series
Analog Sensor Controllers
Multi-point digital linearizer with built-in high/low pass filters, high-speed sampling and 3-color LED display.
Optical Micrometer
LS-7000 Series
LS-7000 Series
LED/CCD Optical Micrometer
Breakthrough technology intelligent optical micrometer with 0.01-micron high resolution, 2400 samples/second high speed.
LS-5000 Series
LS-5000 Series
High-speed Laser Scan Micrometers
High-speed laser scan micrometer operates with up to 4 sets of sensor heads and a single controller. Provides sub micron measurements at production line speeds.
VG Series
VG Series
CCD Laser Micrometer
A CCD laser micrometer with a visible, semiconductor laser beam and a 5000-element CCD array, provides 5-µm resolution for today's high-speed production lines.
LX2-V Series
LX2-V Series
Digital Display Laser Thrubeam Sensors
A low cost laser thrubeam sensor, which uses a parallel laser beam with a 5-µm resolution at distances of up to 300mm.
Digital Microscope
VHX-600 (Gen II)
VHX-600 (Gen II)
16-bit Resolution Microscope
NEW
Digital microscope with the fastest real-time depth composition and 3D functions. Includes integrated 54 Megapixel 3CCD pen-sized camera, 15-inch high-definition LCD monitor and more.
VHX-600
VHX-600
Digital Microscope
Digital microscope with the fastest real-time depth composition and 3D functions. Includes integrated 54 Megapixel 3CCD pen-sized camera, 15-inch high-definition LCD monitor and more.
VHX-500F Series
VHX-500F Series
Digital Microscope
All the functions you need have been loaded into the compact VHX-500F. You can perform observation, recording, and measurement with this single instrument.
VK-9700 Series
VK-9700 Series
3D Laser Scanning Microscope
NEW
The easiest way to perform ultra-precision advanced analysis. The VK-9700 combines the convenience of an optical microscope, SEM and roughness gauge analyses features
VW-6000 Series
VW-6000 Series
Slow down time for better observations
NEW
Capable of high-speed motion recording of up to 24,000 fps. This enables accurate filming of highspeed motion which conventional microscopes cannot capture.
Online Support and Services
Application Finder:
Applications

Industry What is this?

Task What is this?

Related Information Topics
Recommended Downloads
Top 5 Saved Pages on Keyence
Keyence Technical eNews
Get the latest automation news

Unsubscribe
HOME PRODUCTS APPLICATIONS DOWNLOADS SUPPORT/SERVICES ENEWS/TOPICS COMPANY CONTACT