SensorCentral.Com
Newsltter Sign Up.
Tell a Friend About Us!
General Catalog
RSS: Product Newsfeed
Tools : 0 0Save to MyFavorites0 0My Downloads0 0Email a Friend0 0Print Page0

Sensors

The Most Complete Lineup of Sensors for All Your Sensing Needs

Fiber Optic Sensor
FS-V30 Series
FS-V30 Series
Mega Power Sensor
NEW
The new MEGA-Power, MEGA-Easy and MEGA-Stable FS-V30 digital fiber optic sensor. High power beam for stable detection in harsh environments.
FS-V20 Series
FS-V20 Series
Dual Digital Display Amplifier
The FS-V20 dual display amplifier allows users to view both the Preset and Current Values. Function layout is simple and reliable
FS01 Series
FS01 Series
High Accuracy Fiber Optic Sensors
FS01 series fiber optic sensors and Tough-Flex optical fibers offer an extraordinary range of performance benefits.
FU Series
FU Series
Fiber Optic Sensor Head Unit Variations
Complete line of fiber units from Unbreakable Fiber, Long-distance and small spot. Select the type best suited to your application
CZ-V20 Series
CZ-V20 Series
High Powered RGB Digital Fiberoptic Sensor
NEW
Digital, 7 light color combinations RGB fiberoptic sensor with 16-bit accuracy. Including a new UV sensor head, luster detection head, 2-color digital display and unique color element detection. Detects targets conventional sensors cannot.
CZ Series
CZ Series
RGB Digital Fiber Optic Type
Digital, RGB fiber optic sensor with 2-color digital display and 3 sensing modes. Detects targets conventional sensors cannot.
Photoelectric Sensor
PX Series
PX Series
Heavy-Duty Photoelectric Sensor
NEW
The new PX Series heavy-duty industrial photoelectric sensors. Rugged industrial sensors designed for use in harsh environments.
PZ-G Series
PZ-G Series
Self-contained Threaded Sensors
NEW
High-power, dual LED-type photoelectric sensors for improved performance and ease of use.
PZ-V/M Series
PZ-V/M Series
Self-contained Photoelectric Sensors
Automatic calibration type. Virtually eliminates all detection and stability problems inherent with conventional photoelectric sensors.
PZ2 Series
PZ2 Series
Self-contained Photoelectric Sensors
The PZ2 series micro-optical sensors with built-in amplifiers are small, waterproof, and have the ability to detect transparent objects.
PS01 Series
PS01 Series
One Touch Calibration Amplifier
Separate-amplifier photoelectric sensors with a variety of sensor heads from a thin compact type to a chemical-resistant type.
Laser Sensor
GV Series
GV Series
Digital CMOS Laser Sensor
NEW
The NEW GV Series Digital CMOS Laser Sensor provides unmatched performance, even on metal and black (rubber) targets. Multiple models available to meet all your laser sensing needs.
LV-H64 Series
LV-H64 Series
Area detection, retro-reflective
NEW
High-power long distance area detection sensor with a range of up to 1200mm.
LV-H65 Series
LV-H65 Series
Area detection, retro-reflective
NEW
An area detection sensor with stable detection regardless of target shape and background conditions with a detection range from 10 to 350 mm.
LV-H62 Series
LV-H62 Series
Long Distance Straight-beam, Retro-reflective
1.5mm(0.06") spot diameter allows reliably detection of small targets regardless of surroundings. Bright beam spot allows easy optical alignment.
LV-H67 Series
LV-H67 Series
High-power, Retro-reflective
Maximum detecting distance of 50m(164'). Unaffected in dusty environments and bright beam spot allows easy optical alignment.
LV-H62F Series
LV-H62F Series
Long Range, Retro-reflective
The LV-H62F is a durable laser sensor that incorporates a retro-reflective design for simplified optical alignment at up to 5m (16.4).
LV-H35 Series
LV-H35 Series
Straight Beam, Coaxial Reflective
The LV-H35 has a 2mm diameter beam spot that is constant at a distance of up to 600mm. This sensor head can be used to detect targets through narrow gaps.
LV-H32 Series
LV-H32 Series
Long Distance, Adjustable Beam Spot
An ultra-high power laser enables a detecting distance of up to 1000 mm. The beam spot is easily adjustable to focus on small targets at any range.
LV-H35F Series
LV-H35F Series
Small Spot, Coaxial Reflective
The LV-H35F has an unvarying 2mm diameter spot up to a distance of 450mm. This sensor head can be used to detect targets through narrow gaps in harsh environments.
LV-H37 Series
LV-H37 Series
Small-spot, Definite-reflective Type
Ideal for small target detection with a maximum detection range of 85mm. A fixed detection range ignores background surfaces.
LV-H42 Series
LV-H42 Series
Long Distance, Wide-area Detection
High-power long distance area detection sensor with a range of up to 1000mm. Adjustable detection area width using optional slit plates.
LV-H47 Series
LV-H47 Series
Area Detection, Definite-reflective
An area detection sensor with stable detection regardless of target shape and background conditions with a detection range from 55 to 85 mm.
LV-H300/100 Series
LV-H300/100 Series
Wide Area Thrubeam Laser Sensor
World's smallest wide area thrubeam sensor heads. Also incorporates an industry first light diffusion sheet and linear area beam.
LV-H110 Series
LV-H110 Series
High-power Thrubeam Laser Sensor
Unmatched Power! Stable detection at 20 meters, resistance to airborne debris, light intensity retained even with 90% beam blockage.
Laser Sensor (Compact)
LV-S62 Series
LV-S62 Series
Retro-reflective Area Laser
NEW
High-frequency superimposition technology to eliminate errors caused by vibrating/inclining transparent targets.
LV-S61 Series
LV-S61 Series
Straight beam, Retro-reflective Laser
Super small with coaxial optics for applications involving detection through a hole, groove or other small openings.
LV-S63 Series
LV-S63 Series
Long Distance Retro-reflective Area Laser
NEW
High-frequency superimposition technology to eliminate errors caused by vibrating/inclining transparent targets.
LV-S41/S41L Series
LV-S41/S41L Series
Reflective Laser
Small spot diameter, 0.05", and long distance range, 19.69", simplify design and setup on any product line.
LV-S71/S72 Series
LV-S71/S72 Series
Thrubeam Laser
Small spot diameter, 0.05", and long distance range, 19.69", simplify design and setup on any product line.
LV-S31 Series
LV-S31 Series
Adjustable Distance Detecting
The LV-S31 is unaffected by targets' colors. No readjustment needed for tooling change
Contact Sensor
GT2 Series
GT2 Series
High-precision Contact Digital Sensor
NEW
New GT2 Series that provides higher precision while maintaining its No Error feature
GT Series
GT Series
General Purpose Digital Contact Sensor
General Purpose Digital Contact Sensor with Push Button Calibration
RGB Color Sensor
CZ-V20 Series
CZ-V20 Series
High Powered RGB Digital Fiberoptic Sensor
NEW
Digital, 7 light color combinations RGB fiberoptic sensor with 16-bit accuracy. Including a new UV sensor head, luster detection head, 2-color digital display and unique color element detection. Detects targets conventional sensors cannot.
CZ Series
CZ Series
RGB Digital Fiber Optic Type
Digital, RGB fiber optic sensor with 2-color digital display and 3 sensing modes. Detects targets conventional sensors cannot.
Ultrasonic Sensor
FW Series
FW Series
High Power Digital Ultrasonic Sensors
NEW
Introducing the FW Series, a tough, super multi-reflective sensor unaffected by a target’s material, color, or luster.
Proximity Sensor
EM Series
EM Series
Amplifier-in-Cable Small Proximity Sensor
Small, amplifier-in-cable sensor heads with built-in indicator LEDs and up to a 8-mm detecting distance.
EZ/EV Series
EZ/EV Series
Self-Contained Proximity Sensor
Shorter, space saving sensor bodies with high detection sensitivity and long detection distances.
ES Series
ES Series
Long-distance Separate-amplifier Proximity Sensors
Separate amplifier proximity sensors with twice the detecting distance of self-contained sensors and a range of up to 8-mm (shielded) and up to 70-mm (non-shielded).