2D code marking on PC Board

2D code marking on PC Board

2D code marking on silkscreen portion of PC board.

Deposits can build up on a surface with CO2 marking. By using YVO4 instead a 2D code can be marked without buildup and with high contrast.

Benefit

Reduce cost of labeling. Improve visibility compared with CO2.

LEARN THE DETAILS OF THE PRODUCT

  • MD-F3100/5100 series - 3-Axis Fiber Laser Marker

    A combination of best-in-class 50 W output and 3-Axis control. Once again, KEYENCE leads the way in cutting edge laser marking technology.

  • MD-V9900A series - 3-Axis YVO4 Laser Marker

    For the first time in the industry, a laser marker has the capability to perform marking not only in the X and Y directions, but also the Z direction! The MD-V employs YVO4 as its laser crystalline media for stable high-aquality marking.

  • MD-F3000 series - 3-Axis Fiber Laser Marker

    The world's smallest laser marker with a fanless architecture is possible due to original technology developed by KEYENCE. The MD-F Series is a dramatic advancement in the evolution of direct part marking.

  • MD-H9800 series - Environment Resistant, Air-cooled High Power YAG Laser Marker

    The MD-H incorporates an advanced dust-proof structure with a high power laser which has been continually improved since the release of our first YAG system.