Surface inspection of solar battery substrates

Surface inspection of solar battery substrates

The vision system can inspect the surface of the substrate.

Along with the resolution of the 5 million pixel camera to inspect for micro defects, the new Real-time Shade Correction filter and built in detection algorithms of the XG Series allows for high accuracy detection of flaws.


Inspecting for micro-defects with a 2 Mega-pixel camera did not provide sufficient results due to limitations in resolution. The XG Series system and a 5 Mega-pixel high-speed camera is capable of the resolution needed to inspect for micro-defects.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CV-X Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.