Bend detection of an IC lead terminal

Bend detection of an IC lead terminal

The vision system detects bends in IC lead terminals.

The XG Series simultaneously inspects the top and sides of an IC surface with just one camera by using prismatic reflection. The Trend Edge Stain tool detects bends in the leads by comparing the edge of a lead to the reference model created against the original image.


Previously, geometric calculations were used to identify IC leads that were not positioned correctly. Programming was long and users who were not familiar with the systems operation could not make adjustments. The Trend Edge Stain tool of the XG Series system is able to automatically pin-point variations in the position of objects and any user can easily adjust tolerances to meet production standards.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CV-X Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.