Dimensional measurements of electrolytic capacitors

Dimensional measurements of electrolytic capacitors

The vision system measures the surface, lead dimensions, and bend.

Edge position information can be acquired by setting the measurement areas to cover the profile of the capacitor. Based on the acquired information, it is possible to easily calculate such things as the maximum/minimum width, maximum/ minimum position, angles of two approximate-lines, and distances.


Dimensional measurements were partially done by using the basic edge inspection tools. The XG Series can perform more specific dimensional measurement using calculations to accurately manipulate dimensional information of the processed image.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CV-X Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.