Surface inspection of battery housings

Surface inspection of battery housings

The vision system can inspect the surface of battery housing.

A backlight is positioned on the bottom of the housing to light the side the target while the camera acquires the image at an angle. Shade variations from to the curved surface of the housing are cancelled with the real-time Shade Correction filter allowing for only the flaws to be detected.


Conventional defect detection tools cannot eliminate the influence of glare on the surface of a target resulting in false rejects of parts. The XG Series Real Time Shade Correction filter removes glare and shade gradations on the housing surface in order to detect only the dents and flaws as defects.


  • XG-8000 series - Customizable Vision System

    Offering a lineup of up to 21 megapixel area cameras and 8K line scan cameras, the XG Series contains powerful vision system technology providing flexibility and power to solve a wide range of applications.

  • XG-7000 series - Customizable Vision System

    The XG Series offers programming directly with the controller or advanced programming using the optional Vision Editor development software.

  • CV-X series - Intuitive Vision System

    The CV-X Series is loaded with powerful features that support GLOBAL STANDARDS in machine vision inspection. State-of-the-art algorithms, that can be set by any user, ensure quick setup and long-term reliability. The best solution can be selected from a variety of options.

  • CV-5000 series - Intuitive Vision System

    The CV-5000 Series has the largest number of camera types for its class, letting you select the optimum camera for a wide range of applications.

  • CV-3000 series - Intuitive Vision System

    Providing the ultimate flexibility with a wide variety of camera choices using the industry's highest-performance image processing engine.